Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E5061B-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5061B-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • High versatility for characterization of components in wireless power transfer systems
E5061B-005
Impedance analysis for LF-RF network analyzer 

Impedance analysis for LF-RF network analyzer

E5061B-005
  • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
  • Compatible with a wide variety of component test fixtures
  • Calibration/compensation capabilities for test fixtures
  • Equivalent circuit analysis
E5061B-010
Time domain/fault location analysis 

Time domain/fault location analysis

E5061B-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 1,601 point measurement with low-pass and band-pass modes
  • Gating available to remove unwanted responses
E5061B-020 Standard Data Storage
E5061B-115 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-117 Transmission/Reflection test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-135 Transmission/Reflection test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-137 Transmission/Reflection test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5061B-1CM Rack mount kit
E5061B-1CN Front handle kit
E5061B-1CP Rack mount and front handle kit
E5061B-1E5 High stability timebase
E5061B-215 S-parameter test set, 100 kHz to 1.5 GHz, 50 ohm system impedance
E5061B-217 S-parameter test set, 100 kHz to 1.5 GHz, 75 ohm system impedance
E5061B-235 S-parameter test set, 100 kHz to 3 GHz, 50 ohm system impedance
E5061B-237 S-parameter test set, 100 kHz to 3 GHz, 75 ohm system impedance
E5061B-3L3 LF-RF network analyzer with DC bias source, 5 Hz to 500 MHz
E5061B-3L4 LF-RF network analyzer with DC bias source, 5 Hz to 1.5 GHz
E5061B-3L5 LF-RF network analyzer with DC bias source, 5 Hz to 3 GHz
E5061B-720 Add 50 ohm resistor set
E5061B-721 Add GPIB
E5061B-722 Not required GPIB
E5061B-731 Add Handler IO
E5061B-732 Not required Handler IO
E5061B-810 Add keyboard
E5061B-820 Add mouse
E5061B-A6J ANSI Z540-1-1994 Calibration

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Assurance Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Assurance Plan - Return to Keysight - 7 years
R-50C-066-3 Poverka Service - 3 Years (for use in Russia only)
R-50C-066-5 Poverka Service - 5 Years (for use in Russia only)
R-51B-001-10Z Warranty Assurance Plan - Return to Keysight - 10 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years
R-51B-001-7Z Warranty Assurance Plan - Return to Keysight - 7 years

Contact Keysight for option pricing.

Совместимые программные продукты

  • no image available Прикладные программы для анализаторов цепей 

    Прикладные программы для анализаторов цепей

    • Программы для анализаторов цепей для определения параметров электронных устройств
    • Анализ характеристик усилителей, фильтров, смесителей, материалов, высокоскоростных межсоединений и др.
    • Используются совместно с анализаторами цепей серий PNA и ENA

Сопутствующие продукты и решения

  • no image available E5061B Анализатор цепей серии ENA 

    E5061B Анализатор цепей серии ENA

    • 5 Hz to 3 GHz, 100 kHz to 1.5/3 GHz
    • 2-port, 50/75 Ohm
    • Dynamic Range 130 dB (typical)
    • Impedance analysis option

  • E5061B Network Analyzer E5061B Анализатор цепей серии ENA 

    E5061B Анализатор цепей серии ENA

    • Анализатор цепей НЧ и ВЧ диапазона (RF-NA и LF-NA)
    • Диапазон частот: от 100 кГц до 1,5 ГГц / 3 ГГц (RF-NA), от 5 Гц до 3 ГГц (LF-NA)
    • RF-NA: Измерение параметров передачи/отражения и S-параметров с импедансом 50 Ом или 75 Ом

  • E5061B - front view Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005) 

    Impedance Analysis for the E5061B ENA LF-RF Vector Network Analyzer (Option 005)

    • Impedance analysis capabilities for E5061B ENA LF-RF Vector Network Analyzer with Option 3L3/3L4/3L5
    • Compatible with a wide variety of component test fixtures
    • Calibration/compensation capabilities for test fixtures
    • Equivalent circuit analysis

Сопутствующие отрасли и технологии