Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Current version: 3.2

Quickly record pertinent measurements

  • Get screen images and trace data for clear signal characterization documentation.
  • Capture measurements from your network analyzer in a single click

Export results easily

  • Export data quickly to popular tools such as Microsoft Excel, Microsoft Word and MATLAB for documentation or further analysis.

BenchVue Test Flow enabled:

  • Automate Network Analyzer controls and measurements with the integrated Test Flow app (BV1001A).

Описание

The Network Analyzer App within BenchVue supports easy documentation and analysis by enabling single click screen shot capture and trace data (available in BV0000A). Log trace data.1 Quickly capture and annotate screen images. Capture multiple channel traces in one click.

BenchVue Network Analyzer Pro (license BV0008A) has extended capabilities in addition to the features of the no cost version of the Network Analyzer App. Unrestricted measurement data logging is enabled with the purchase of a BV0008A license.

BenchVue Test Flow enabled. Test Flow enables simple sequencing of instrument settings and measurements. Combine multiple instruments together to create your own automated test.

Download the free version now.

View supported network analyzer models.

1. One hour limit in no-cost version.