Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

81195A-OSP Optical Signal Properties, transportable, perpetual License
81195A-RSP Real-time Signal Processing, transportable, perpetual License
M8070A-0NP System Software for M8000 Series of BER Test Solutions, Network/Floating, Perpetual License
M8070A-0TP System Software for M8000 Series of BER Test Solutions, Transportable, Perpetual License
M8070A-1NP DUT Control Interface, Network/Floating, Perpetual License
M8070A-1TP DUT Control Interface, Transportable, Perpetual License
M8195A-001 Arbitrary Waveform Generator, 1 Channel, 65 GSa/s
M8195A-002 Arbitrary Waveform Generator, 2 Channels, 65 GSa/s
M8195A-004 Arbitrary Waveform Generator, 4 Channels, 65 GSa/s
M8195A-16G Upgrade to 16 GSa Memory
M8195A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
M8195A-810 Matched Cable Pair for M8195A AWG, 2.92 mm
M8195A-BU1 Bundle consisting of one M9505A 5-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
M8195A-BU2 Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option
M8195A-BU3 Bundle consisting of one M9502A 2-slot AXIe Chassis with USB Option and one M9537A AXIe Embedded PC Controller
M8195A-FSW Fast Switching
M8195A-SCD Standard Calibration Document
M8195A-SEQ Sequencer
M8195A-U12 Arbitrary Waveform Generator Upgrade of M8195A-R12 or -E52 to Revision 2
M8195A-U14 Arbitrary Waveform Generator Upgrade of M8195A-R14 or -E54 to Revision 2
M8195A-Z54 Calibration Certificate for Z540
M8197A-815 Dynamic Control Input Cable
N6171A
MATLAB Software 

MATLAB Software

N6171A
  • Create arbitrary waveforms
  • Customize measurement/data analysis routines, instrument applications/test systems
  • Automate measurements, signal generation, report generation
  • Available directly from Keysight with purchase of compatible instrument
N6171A-M01
MATLAB-Basic Package, individual license - node-locked 

MATLAB-Basic Package, individual license - node-locked

N6171A-M01
  • Basic configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
N6171A-M02
MATLAB-Standard Package, individual license - node-locked 

MATLAB-Standard Package, individual license - node-locked

N6171A-M02
  • Standard MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • DSP System Toolbox
  • Signal Processing Toolbox
N6171A-M03
MATLAB-Advanced Package, individual license - node-locked 

MATLAB-Advanced Package, individual license - node-locked

N6171A-M03
  • Advanced MATLAB configuration includes:
  • MATLAB software environment
  • Instrument Control Toolbox
  • Communications Toolbox
  • Signal Processing Toolbox
  • DSP System Toolbox
  • RF Toolbox
Y1202A
PCIe cable: x8, 2.0m 

PCIe cable: x8, 2.0m

Y1202A
  • x8 connectors to match up with Keysight AXIe and PXIe chassis and System Modules.
  • Up to PCIe Gen 3 operation
  • 2.0 m length

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Совместимые программные продукты

  • Command Expert Software Программа Command Expert 

    Программа Command Expert

    • Создание, редактирование и воспроизведение последовательностей команд
    • Генерация кодов для последовательностей команд в средах C#, VB.NET, C/C++ и MATLAB
    • Элементы для управления приборами в средах Excel, MATLAB, Python, VEE, SystemVue и LabVIEW

Сопутствующие продукты и решения

  • no image available M8195A Генератор сигналов произвольной формы, 65 Гвыб./с 

    M8195A Генератор сигналов произвольной формы, 65 Гвыб./с

    • Генератор сигналов произвольной формы с высочайшим быстродействием, широким диапазоном частот и высокой плотностью каналов
    • Гибкие возможности по формированию сигналов со скоростью до 32 Гбод и выше
    • Чистые и искаженные сигналы для тестирования электронных устройств на пределе их возможностей

  • no image available M8197A Модуль многоканальной синхронизации для генераторов сигналов M8195A 

    M8197A Модуль многоканальной синхронизации для генераторов сигналов M8195A

    • Синхронизация работы до четырех модулей генераторов сигналов произвольной формы Keysight M8195A
    • До 16 независимых каналов для создания сложных сценариев сигналов
    • Автоматическая стабильная синхронизация каналов

  • M8190A M8192A Модуль многоканальной синхронизации для генератора сигналов M8190A 

    M8192A Модуль многоканальной синхронизации для генератора сигналов M8190A

    • Синхронизация работы до 6 модулей генераторов сигналов произвольной формы Keysight M8190A
    • До 12 независимых каналов для создания сложных сценариев сигналов
    • Автоматическая стабильная синхронизация каналов

  • Программное обеспечение для проектирования на системном уровне SystemVue 

    Программное обеспечение для проектирования на системном уровне SystemVue

    • Лучшая в своем классе точность моделирования ВЧ устройств на физическом уровне
    • Интеграция с измерительными приборами позволяет оптимизировать маршрут проектирования
    • Возможность взаимодействия различных групп инженеров при работе над единым проектом

  • MATLAB Software Программное обеспечение MATLAB 

    Программное обеспечение MATLAB

    • Создание сигналов произвольной формы
    • Создание алгоритмов измерений и анализа данных, приложений, испытательных систем
    • Автоматизация измерений, формирования сигналов и создания отчетов
    • Доступно в компании Keysight при покупке совместимых приборов

  • M8190A M8190A Генератор сигналов произвольной формы, 12 Гвыб./с 

    M8190A Генератор сигналов произвольной формы, 12 Гвыб./с

    • Генератор сигналов произвольной формы Keysight
    • Высочайшая точность воспроизведения сигналов
    • Высокое разрешение и широкий диапазон частот одновременно

  • no image available Приборы в формате AXIe 

    Приборы в формате AXIe

    Модульные системы в формате AXIe, включая шасси и измерительные модули.

  • Генераторы сигналов стандартной и произвольной формы 

    Генераторы сигналов стандартной и произвольной формы

    Генераторы сигналов стандартной и произвольной формы с диапазоном частот 10 МГц, 15 МГц, 20 МГц, 30 МГц, 80 МГц и 500 МГц

Сопутствующие отрасли и технологии

Обучение и мероприятия