Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

  • Software automates complex permittivity and permeability measurements
  • Flexible option configuration allows you to choose the measurement methods you need
  • One simple installation program and integrated method option loader switches seamlessly between the different measurement methods:

                 Option 001 Transmission line and free space

                 Option 002 Arch reflectivity

                 Option 003 Resonant cavity

                 Option 004 Coaxial probe

                 Option 005 Parallel Plate/Inductance Method Up to 1 GHz

                 Option 006 Parallel Plate/Inductance Method Up to 120 MHz

Runs on Windows XP, Windows 7, 8 and 10.

Описание

With Keysight N1500A materials measurement software suite, you can determine the intrinsic electromagnetic properties of many dielectric and magnetic materials. The complete system is based on a versatile Keysight network analyzer which measures the material’s response to RF or microwave energy. The N1500A software controls the network analyzer and calculates results. Depending on the Keysight network analyzer and sample holder or fixture used, frequencies can extend from a few hundred MHz into the low THz.

Download N1500A and 8507x Series free trial today

For more information about Network Analyzer Software, please visit Network Analyzer Software

For more information about Material Testing Equipment, please visit Materials Test Equipment.