Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

B2987A Electrometer/High Resistance Meter, 0.01fA, 1000V, Battery

  • E3332C-902 Power Cord - Continental Europe
  • R-51B-001-Z Return to Keysight Warranty - 3 years

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

B2987A-A6J ANSI Z540-1-1994 Calibration
B2987A-UK6 Commercial Calibration Certificate with Test Data
B2980A-1CM Rack mount kit
N1299A-301
Evaluation kit for B2981/83/85/87A 

Evaluation kit for B2981/83/85/87A

N1299A-301
  • For high resistance measurement demo using B2985A/87A
  • Contains necessary parts, cables and a carrying case
  • Comprehensive demo guide furnished
N1410A
Starter kit for B2985/B2987 

Starter kit for B2985/B2987

N1410A
  • Cable (N1415A) and adapter (N1414A) set for easy and convenient measurements by B2985A/B2987A
  • More affordable than purchasing these accessories separately
N1411A
Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m 

Interlock cable, 4 pin terminal plug to 6 pin circular plug, 1.5 m

N1411A
  • 1.5 m cable with 4-pin interlock plug and 6-pin circular plug
  • Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
  • Furnished in evaluation kit
     
N1411B
Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m 

Interlock cable, 4 pin terminal plug to 6 pin circular plug, 3 m

N1411B
  • 3 m cable with 4-pin interlock plug and 6-pin circular plug 
  • Converting B2985A/87A’s 4-pin plug to 6-pin circular plug
  • Furnished in evaluation kit 
N1412A
Triaxial cable, 500 V, 1.5 m 

Triaxial cable, 500 V, 1.5 m

N1412A
  • Triaxial cable up to 500 V with 1.5 m length.
  • Guarding connection is available for shielding to prevent leakage
  • Available for B2980A series connection
     
N1412B
Triaxial cable, 500 V, 3 m 

Triaxial cable, 500 V, 3 m

N1412B
  • Triaxial cable up to 500 V with 3 m length.
  • Guarding connection is available for shielding to prevent leakage
  • Available for B2980A series connection
     
N1412C
Triaxial cable, 500 V, 6 m 

Triaxial cable, 500 V, 6 m

N1412C
  • Triaxial cable up to 500 V with 6 m length.
  • Guarding connection is available for shielding to prevent leakage
  • Available for B2980A series connection
     
N1413A
High Resistance Meter Fixture Adapter 

High Resistance Meter Fixture Adapter

N1413A
  • Accommodates three cables for the proven high resistance meter accessories
  • Easy attachment
  • 4-pin terminal plug for interlock connection
  • Manual switch for selecting floating or grounded DUT
N1414A
High Resistance Measurement Universal Adapter 

High Resistance Measurement Universal Adapter

N1414A
  • Simplifies cabling without considering common or ground connections
  • Easy attachment
  • Manual switch for selecting floating or grounded DUT
N1415A
Triax to Alligator Cable, 200 V, 1.5 m 

Triax to Alligator Cable, 200 V, 1.5 m

N1415A
  • Easy and convenient measurements for the B2980A series
  • 1.5m with colored alligator clips
N1416A
Triax Bulkhead Connector, 200 V 

Triax Bulkhead Connector, 200 V

N1416A
  • Convenient to bring out each terminal from a triax cable
  • Up to 200 V
  • Guarding connection is available for shielding to prevent leakage
     
N1416B
Triax Bulkhead Connector, 500 V 

Triax Bulkhead Connector, 500 V

N1416B
  • Convenient to bring out each terminal from a triax cable
  • Up to 500 V
  • Guarding connection is available for shielding to prevent leakage
     
N1417A
Open cap for triaxial connector 

Open cap for triaxial connector

N1417A
  • Metal cap for triaxial connectors
  • Electromagnetic shielding and physical protection for unused connectors
  • Furnished in each B2980A series
N1418A
Lithium-ion battery pack for B2983/B2987 

Lithium-ion battery pack for B2983/B2987

N1418A
  • Same battery pack as furnished with B2983A and B2987A
  • Customer exchangeable
  • 14.4 V / 6600 mAh / 95 Wh
  • Typical operating time: 7 hours (B2983A) and 5 hours (B2987A)
N1419A
Benchtop Battery Charger for N1418A 

Benchtop Battery Charger for N1418A

N1419A
  • Simple operation
  • Optimizing charging process
  • Fast charge
N1422A
High value resistor box for N1299A-301 evaluation kit 

High value resistor box for N1299A-301 evaluation kit

N1422A
  • 100 GΩ resistor for the resistance measurement evaluation
  • Interlock connector for over 21 V bias
  • Convenient additional coaxial and triaxial connectors for termination
N1424A
Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes) 

Resistivity Cell for N1413 with B2980 Series (50 mm Electrodes)

N1424A
  • Used to measure surface or volume resistance/resistivity of insulation materials
  • Satisfy various insulation measurement standards such as ASTM D-257
  • High resistance up to 10 POhm can be measured accurately
N1424B
Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes) 

Resistivity Cell for N1413 with B2980 Series(26/50 mm Diameter Electrodes)

N1424B
  • Used to measure surface or volume resistance/resistivity of insulation materials
  • Satisfy various insulation measurement standards such as ASTM D-257
  • High resistance up to 10 POhm can be measured accurately
     
N1424C
Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes) 

Resistivity Cell for N1413 with B2980 Series (26/50/76 mm Diameter Electrodes)

N1424C
  • Used to measure surface or volume resistance/resistivity of insulation materials
  • Satisfy various insulation measurement standards such as ASTM D-257
  • High resistance up to 10 POhm can be measured accurately
N1425A
Low Noise Test Leads for N1413 with B2980 series, 1.5m 

Low Noise Test Leads for N1413 with B2980 series, 1.5m

N1425A
  • Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
  • High resistance up to 100 GOhm can be measured accurately
N1425B
Low Noise Test Leads for N1413 with B2980 series, 3m 

Low Noise Test Leads for N1413 with B2980 series, 3m

N1425B
  • Used to measure high resistance of the insulation materials, devices, PC boards, and IC sockets
  • High resistance up to 100 GOhm can be measured accurately
     
N1426A
Pin Probes for N1425 

Pin Probes for N1425

N1426A
  • Probes to support voltage up to 1,000 V and be used with the N1425 for high resistance measurement of small DUTs such as PC boards or IC sockets
N1426B
Soldering Sockets for N1425 

Soldering Sockets for N1425

N1426B
  • Soldering Sockets to support voltage up to 1,000 V and is used with the N1425 to enables the construction of simple custom-made test leads
N1426C
Alligator Clips for N1425 

Alligator Clips for N1425

N1426C
  • Alligator Clips to support voltage up to 1,000 V and enable the N1425 to hold DUTs with large terminals
N1427A
Low Noise Test Cables for N1413 with B2980 series, 1.5m 

Low Noise Test Cables for N1413 with B2980 series, 1.5m

N1427A
  • Used to measure insulation resistance
  • Makes it easy to construct a custom test fixture for measurements with the B2985A/87A
N1427B
Low Noise Test Cables for N1413 with B2980 series, 3m 

Low Noise Test Cables for N1413 with B2980 series, 3m

N1427B
  • Used to measure insulation resistance
  • Makes it easy to construct a custom test fixture for measurements with the B2985A/87A
N1428A
Component Test Fixture for N1413 with B2980 Series 

Component Test Fixture for N1413 with B2980 Series

N1428A
  • Used to measure high resistance of SMD, lead and various type of devices
  • High resistance up to 10 POhm can be measured accurately
     

Contact Keysight for option pricing.

R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения