- N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software [Obsolete]
N5412D Serial Attached SCSI − 3 (SAS-3) Compliance Test Software
- Overview and Features
- Post-Purchase Upgrades
- Resources
HIGHLIGHTS
Automation
- Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
- Measurement connection setups are displayed
- Oscilloscope setup is automatically configured for each test
- Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms
Standards supported
- SAS-3 Specification for 1.5, 3.0, 6.0 and 12.0 Gbps data rate
- UNH-IOL SAS Consortium SAS-3 12 Gbps physical layer test suite
Features
- Supports transmitter spread spectrum clocking (SSC), signal long-term stability, amplitude, rise/fall times, common-mode voltages, jitter, WDP, and other tests
- Supports transmitter equalization and end-to-end simulation analysis that require SAS3_EYEOPENING script
- Supports transmitter loopback and out-of-band (OOB) testing with 81134A and N4903B pattern generators
Requirements
- Keysight Infiniium 90000 or Z-Series oscilloscope with operating software revision 4.6 or higher
- High-Speed SDA software; MatLab basic software package for running WDP tests – optional; PrecisionProbe Cable and Probe Correction Software – optional; InfiniiSim Waveform Transformation Toolset – optional
- SFF-8482 test fixture
- Wilder Technologies SFF-8482 and Mini-SAS HD test fixtures (www.wilder-tech.com)
Extensibility
- Use the User-Defined Application tool to:
- Create and fully integrate custom tests, configuration variables, and connection instructions
- Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
- Configure additional external instruments used in your test suite
The N5412D Serial Attached SCSI − 3 (SAS-3) compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SAS 1.5, 3.0, 6.0 and 12.0 Gbps silicon, host bus adapter, initiator, high-density disk drive, or enclosure backplane. The SAS electrical test software allows you to automatically execute electrical checklist tests at SAS interface points, and it displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test. The software also supports tests that require the SAS3_EYEOPENING and WDP tests.
To make measurements with the N5412D SAS-3 compliance test software, you also will need a method of connecting to the SAS compliance interface on the electrical mating surfaces of your SAS connector. Keysight currently provides a full set of compliance test fixtures for the SFF-8482, SAS x2 internal drive/backplane connector interfaces. The SAS SFF-8482 compliance test fixture kit offers connectivity from the SFF-8482 primary and secondary transmitter and receiver differential ports to SMA for connection to Keysight Infiniium 90000 and Z-Series oscilloscopes. The compliance test fixture kit also includes the TX and RX transient circuit test loads. Each of these test circuits is defined in Section 5.9.2, zero-length test load, in the serial attached SCSI - 3 (SAS-3) specification.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility