Connect the probe directly to 0.1-in (2.54-mm) header pins and achieve flat response with damping resistor

Highlights

Use the N4822A socketed tip for application fixtures for connecting the N2750A-52A InfiniiMode probe directly to 0.1- inch header pins on Keysight’s USB 2.0 or Ethernet compliance test fixture. The socketed tip includes a damping resistor to achieve flat response across the rated bandwidth.

  • Up to 3 GHz with N2751A/52A
  • Up to 1.5 GHz with N2750A
  • Supports InfiniiMode measurement
  • For direct connecting to .1” header pins
  • 1 tip in a package

Extend the Capabilities of Your Product

Want help or have questions?