Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

U5855A TrueIR Thermal Imager, 350 degree Celsius

  • R-51B-001-F Return to Keysight Warranty - 3 years
  • W4100B-3MW Warranty, 3mth for included accessories

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Конфигурировать

U5855A-100 U5855A TrueIR Thermal Imager with 2-bay charger and additional battery
U5855A-UK6 Commercial calibration certificate with test data
U5751A
Power adapter with power cord 

Power adapter with power cord

U5751A
  • Power supply/power adapter for TrueIR thermal imager.
  • Comes bundled with regional power cord.
     
U5752A
Rechargable Li-Ion battery 

Rechargable Li-Ion battery

U5752A
  • Compatible with TrueIR thermal imager
  • Lasts ~4 hours with each full charge
  • 7.4 VDC, 2500 mAh
     
U5753A
External battery charger (2-bay) 

External battery charger (2-bay)

U5753A
  • For charging of U5752A rechargeable Li-Ion battery
  • Allows simultaneous charging of up to two U5752A batteries
  • Comes bundled with regional power cord
     
U5761A
Video RCA to RCA interface cable, 2m 

Video RCA to RCA interface cable, 2m

U5761A
  • Video RCA to RCA interface cable for external video output
  • Length: 2 m
     
U5762A
USB Standard-A to Mini Type-B interface cable, 1m 

USB Standard-A to Mini Type-B interface cable, 1m

U5762A
  • USB Standard-A to Mini Type-B interface cable for data transfer
  • Length: 1 m
U5771A
Rugged carrying case, hard 

Rugged carrying case, hard

U5771A
  • High quality, water and dust proof
  • Dimension (H x W x D): 377.15 x 430.8 x 168.0 mm
  • Able to hold a unit TrueIR thermal imager, with compartments for two battery pack, an external battery charger, two SD cards, power adapter and accessories  
U5772A
Hand strap, Adjustable for right-handed and left-handed use 

Hand strap, Adjustable for right-handed and left-handed use

U5772A
  • Compatible with TrueIR thermal imager
  • Easily adjustable for better grip
  • Can be swapped for right-handed or left-handed use
     

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-51B-001-5F Extended Warranty - Return to Keysight - 5 years
R-51B-001-F Return to Keysight Warranty - 3 years

Contact Keysight for option pricing.