Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

1-4 из 4

Упорядочить:
X-Series Measurement Applications - Brochure
Address changing measurement needs with over 25 signal analysis applications for cellular communications, wireless connectivity, digital video, and general purpose measurements.

Брошюра 2019-03-11

PDF PDF 5.98 MB
N9080/2B LTE/LTE-Advanced FDD/TDD X-Series Measurement Application - Technical Overview
An overview of the LTE/LTE-Advanced FDD/TDD (N9080B & N9082B) X-Series measurement applications.

Обзор технических характеристик 2017-12-01

LTE Base Station (eNB) Transmitter and Component Test, Self-Guided Demonstration
This guide provides step-by-step instructions on performing component test of single carrier/multi-carrier/multi-standard radio ACLR, EVM, and various eNB transmitter tests using select Keysight sw/hw.

Демонстрация 2011-04-12

PDF PDF 2.96 MB
E-UTRA Base Station Transmit ON/OFF Power Measurement
This application note describes the LTE TDD E-UTRA base station transmit ON/OFF power measurement-also known as the power-versus-time measurement- as provided in the N9082A LTE TDD measurement app.

Руководство по применению 2010-06-22