Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Совместимые программные продукты

  • W2321 W2382EP Radar Verification Test Bench Element 

    W2382EP Radar Verification Test Bench Element

    • Pre-configured common Radar signal test bench
    • Enables design optimization against transmitter performance, such as EVM, ACPR, and Waveform
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • Элементы моделирования САПР ADS 

    Элементы моделирования САПР ADS

    • Обеспечивают дополнительные возможности для среды проектирования ADS Core
    • Позволяют разработчикам настраивать конфигурацию ADS под потребности проекта
    • Обеспечивают гибкий и доступный способ расширения возможностей по проектированию и моделированию

  • W2301 W2301ET Circuit Envelope Element 

    W2301ET Circuit Envelope Element

    Provides efficient simulation technique for complex digitally modulated RF signals in addition to templates for designing linearizers, RF Systems, and PLL Systems.

  • W2321 W2381ET VTB Engine Element 

    W2381ET VTB Engine Element

    • Enables access to high-performance dataflow simulation engine to simulate a pre-configured, standard-compliant test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2385ET Wireless Networking Verification Test Bench Element 

    W2385ET Wireless Networking Verification Test Bench Element

    • Pre-configured standard-compliant 802.11ac (WLAN) test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2388ET LTE 3GPP Verification Test Bench Element 

    W2388ET LTE 3GPP Verification Test Bench Element

    • Pre-configured standard-compliant LTE test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2390ET LTE-A Verification Test Bench Element 

    W2390ET LTE-A Verification Test Bench Element

    • Pre-configured standard-compliant LTE-A test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2010 GoldenGate RFIC Simulator W2010BT GoldenGate RFIC (Solo) Simulator 

    W2010BT GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BT GoldenGate RFIC (Quad) Simulator 

    W2001BT GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2321 W2383ET 5G Modem Library for ADS 

    W2383ET 5G Modem Library for ADS

    • Enables verification of designs for the emerging 5G wireless standards
    • Contains pre-configured simulation setups with modulated sources and demodulation that comply fully with wireless specifications

  • W2200 Advanced Design System Core W2200BT Advanced Design System (ADS) Core 

    W2200BT Advanced Design System (ADS) Core

    High-frequency design software, simulation and synthesis package providing tuning, optimization and statistical design support for RF, Microwave, MMIC, or RFIC design flows at the enterprise level.