Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Совместимые программные продукты

  • W2321 W2381EP VTB Engine Element 

    W2381EP VTB Engine Element

    • Enables access to high-performance dataflow simulation engine to simulate a pre-configured, standard-compliant test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2388EP LTE 3GPP Verification Test Bench Element 

    W2388EP LTE 3GPP Verification Test Bench Element

    • Pre-configured standard-compliant LTE test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2321 W2390EP LTE-A Verification Test Bench Element 

    W2390EP LTE-A Verification Test Bench Element

    • Pre-configured standard-compliant LTE-A test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in Advanced Design System (ADS) and with GoldenGate

  • W2010 GoldenGate RFIC Simulator W2010BP GoldenGate RFIC (Solo) Simulator 

    W2010BP GoldenGate RFIC (Solo) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2001 GoldenGate RFIC Simulator W2001BP GoldenGate RFIC (Quad) Simulator 

    W2001BP GoldenGate RFIC (Quad) Simulator

    The most advanced simulation and analysis solution for integrated mixed signal RFIC designs. GoldenGate software is fully integrated into the Cadence Analog Design Environment (ADE).

  • W2301 W2301EP Элемент Circuit Envelope 

    W2301EP Элемент Circuit Envelope

    Элемент Circuit Envelope обеспечивает эффективное моделирование сложных ВЧ сигналов с цифровой модуляцией, а также шаблоны для проектирования линеаризаторов, ВЧ систем и систем ФАПЧ.

  • W2321 W2383EP 5G Modem Library for ADS 

    W2383EP 5G Modem Library for ADS

    • Enables verification of designs for the emerging 5G wireless standards
    • Contains pre-configured simulation setups with modulated sources and demodulation that comply fully with wireless specifications

  • W2200 Advanced Design System Core W2200BP Ядро САПР ADS (ADS Core) 

    W2200BP Ядро САПР ADS (ADS Core)

    Программное обеспечение для проектирования ВЧ устройств, моделирования и синтеза корпусов, обеспечивающее редактирование, оптимизацию и статистический анализ маршрутов разработки ВЧ и СВЧ компонентов, ВЧ и монолитных интегральных схем.

  • W2321 W2385EP Wireless Networking Verification Test Bench Element 

    W2385EP Wireless Networking Verification Test Bench Element

    • Pre-configured standard-compliant 802.11ac and 802.11ad (WLAN) test benches and Bluetooth test bench
    • Enables design optimization against system-level performance, such as EVM, ACPR, and BER
    • Shareable for use in ADS and with GoldenGate