- Waveform and Function Generators Upgrades
- 336SECU for 1 and 2-Channel 33600A Series Waveform Generators
336SECU for 1 and 2-Channel 33600A Series Waveform Generators
for 1 & 2-Channel 33600A Series Waveform Generator Models
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
336SECU enables NISPOM and file security to 1 and 2-channel 33600A Series Trueform waveform generators.
Buy Online and Save on Basic Bench Instruments
Save 10% on all eligible waveform generators for a limited time when you buy online. Use promo code: 7.933BBI.
HIGHLIGHTS
Keysight's Option 336SECU 1 and 2-channel for Keysight's 33600A Series waveform generators enables NIPSOM and file security. Features include a front panel command to execute a memory sanitize, the ability to disable front panel USB write capability to external devices, and easily disable LXI web page remote instrument control.
Option 336SECU 1 and 2-channel for the 33600 Series waveform generators are available for the Keysight 33611A, 33612A, 33621A, and 33622A waveform generators.
Simply register via the Keysight website to get the software code to upgrade and download the entitlement certificate. No additional adjustments or requirements are necessary.
Installation performed by the customer is an estimated 0.5 hours.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility