Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

85523B-0B0 Download the product manual from the Keysight website
85523B-1CM Rack mount kit for installation without handles
85523B-1CN Front handle only kit
85523B-1CP Rack mount flange and handle kit
85523B-ABA Printed manual English
85523B-STD Four Drive Cable Ports
85553A
2 meter CalPod drive cable 

2 meter CalPod drive cable

85553A
  • Used to connect the 40 GHz CalPod modules to the 85523A CalPod controller
  • Also used to connect the 40 GHz CalPod modules to the 85556A control cable splitter
  • Carries ± 15 VDC and 60 mA
     
85554A
10 meter CalPod drive cable extension 

10 meter CalPod drive cable extension

85554A
  • Used to extend the length of the CalPod control cables
  • This cable is often used to route CalPod control signals through DC bulkhead connectors used in thermal-vacuum chambers
85555A
Splitter Drive Cable 2M 

Splitter Drive Cable 2M

85555A
  • Used to connect the 85523A CalPod controller to the 85556A CalPod control cable splitter
  • 2 meter length
  • 12 conductors, 28 AWG wire gauge
  • Carries ± 15 VDC and 60 mA Mates with and is used with the 85556A CalPod control cable splitter
85556A 1x12 Fan Out Cable Splitter

Contact Keysight for option pricing.

R-51B-001-5Z Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.