Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

E5063A ENA Series network analyzer

  • R-51B-001-Z Return to Keysight Warranty - 3 years
  • E5063A-2H5 2-port test set, 100 kHz to 18 GHz
  • E5063A-019 Standard Data Storage
  • E5063A-011 Time domain analysis/Test Wizard

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

E5063A ENA Series PCB Analyzer (E5063A + Option 011)

  • Up to 18 GHz of bandwidth with 24.8 ps rise time enables measurement on the latest PCB designs
  • Impedance (TDR) and return loss (S-parameter) measurements proving an one-box solution
  • Wide dynamic range and low noise floor for accurate, repeatable, and reproducible measurements
  • State-of-the art error correction techniques reduce measurement errors: automatic deskew, ECal
  • High ESD robustness to minimize instrument failure: 3 kV (IEC801-2 Human Body Model)
  • Multi-lingual user interface for intuitive operation: English, Simplified and Traditional Chinese, Japanese, and Korean

Описание

Для просмотра требуется браузер с поддержкой JavaScript и Adobe Flash Player

Загрузить Adobe Flash Player 

The Keysight E5063A ENA Series PCB Analyzer is the best solution for PCB manufacturing test, providing both impedance (TDR) and return loss (S-parameter) measurement capability.

The PCB Analyzer consists of an E5063A ENA Series Network Analyzer with Option 011 (Time domain analysis / Test Wizard). The E5063A provides frequency domain measurement capability and Option 011 adds time domain analysis capability, as well as a dedicated graphical user interface for PCB manufacturing test.

The number of available ports can be expanded up to four with the addition of U1810B USB coaxial switches, to allow for simultaneous connection to both single-ended and differential probes.

Compared to traditional solutions based on TDR oscilloscopes, it achieves three breakthroughs: more accuracy and R&R, more languages supported, and more ESD robustness.