Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

V9079B TD-SCDMA/HSPA Measurement Application for EXM and EXF

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Supports measurements per 3GPP Release 99 to 8 standards
  • One-button, standards-based measurements with pass/fail tests
  • Superior measurement speed for wireless user equipment manufacturing with multiple measurements from a single acquisition using the EXM uplink sequencer
  • Superior measurement speed for femtocell manufacturing with multiple measurements from a single acquisition using the EXF downlink sequencer

Measurements

  • Uplink: EVM, frequency stability, transmit ON/OFF power, PkCDE, SEM, ACLR, and more
  • Automatic detection of QPSK, 16QAM and 8PSK in code domain and modulation accuracy analysis
  • Multiple result views: constellation diagram, code domain, numeric display, spectrum, and time domain

Access features

  • License key upgradeable
  • Fixed and transportable licenses available
  • SCPI remote user interface

Описание

The TD-SCDMA/HSPA measurement application helps you easily achieve your manufacturing test goals for today’s multi-format devices and femtocells. It quickly performs standards-based measurements for compliance with 3GPP Release 99 to 8 standards. The EXM and EXF’s flexible sequencer uses single acquisition multiple measurement (SAMM) techniques to provide high-speed calibration and verification of your devices, modules and femtocells for maximum manufacturing throughput. Should issues arise multiple color-coded result views help you quickly identify them for quick resolution. Using the TD-SCDMA/HSPA measurement application with EXM or EXF makes it easy to rapidly ramp up and optimize full-volume manufacturing.