Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Chassis and Controllers
- Y1223A AXIe MultiFrame Cable
Y1223A AXIe MultiFrame Cable
0.5 m cable for connecting multiple AXIe chassis together to form large systems
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
0.5 m cable for connecting multiple AXIe chassis together to form large systems
HIGHLIGHTS
The Keysight Y1223A cable enables multiple Keysight AXIe chassis to share clocking, synchronization, and triggering signals. Connecting two AXIe chassis requires one cable. Additional chassis connect in a daisy-chain fashion (one additional cable per additional chassis). Chassis-to-chassis timing performance is greatly improved if the AXIe module software provides timing correlation between chassis. Keysight AXIe-based logic analyzers support chassis-to-chassis timing correlation. This cable is also compatible with the 16900A, 16901A, and 16902 logic analysis systems. MultiFrame cables can be used with other AXIe modules, but chassis-to-chassis timing correlation is not specified. Non-Keysight AXIe chassis do not support this chassis.
- form large systems by connecting the trigger buses of multiple Keysight AXIe chassis together
- supported by the Keysight AXIe-based logic analysis systems
- also compatible with the Keysight 16900A, 16901A, and 16902 logic analysis systems
- cable length: 0.5 m
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility