Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

N6954A Производительная система питания — источник питания постоянного тока, 80 В, 12,5 А, 1000 Вт

Каналы продаж:

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

N6954A Advanced Power System - DC Power Supply, 80 V, 12.5 A, 1000 W

  • R-51B-001-C Return to Keysight Warranty - 1 year

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Конфигурировать

N6954A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
N6954A-301 Accuracy package
N6954A-302 Measurement package
N6954A-303 ARBs and speed enhancement package
N6954A-760 Output disconnect and polarity reversal relays
N6954A-A6J ANSI Z540-1-1994 Calibration
N6954A-UK6 Commercial calibration certificate with test data
BV0003B BenchVue Power Supply App
E8900-D10 USB read-only licensing dongle - FLEX10
N7907A
Advanced Power System – Rack Mount Kit 

Advanced Power System – Rack Mount Kit

N7907A
  • The N7907A rack mount kit can be used for all Advanced Power System N6900A and N7900A power supplies, regardless if they are 1 kW or 2 kW form factors. It can also be used for mounting the N7909A power dissipater unit.
N7908A
Advanced Power System – Black Box Recorder 

Advanced Power System – Black Box Recorder

N7908A
  • Add the N7908A black box recorder to any Advanced Power System N6900A or N7900A supply and record voltage, current, power, trigger events, status bits, and more.
N7909A
Advanced Power System – Power Dissipater Unit, 1000 W 

Advanced Power System – Power Dissipater Unit, 1000 W

N7909A
  • Adding an N7909A power dissipater unit to any Advanced Power System N6900A or N7900A supply extends its ability to sink current from 10% to 100% of its rated current

Contact Keysight for option pricing.

R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-D4B-001-L 12-months, node-locked license, KeysightCare software support subscription
R-D4B-002-L 12-months, floating (single site) license, KeysightCare software support subscription
R-D4B-004-L 12-months, transportable license, KeysightCare software support subscription
R-D4B-005-L 12-months, USB portable license, KeysightCare software support subscription
R-D5B-001-A Node-locked perpetual license
R-D5B-002-B Floating (single site) perpetual license
R-D5B-004-D Transportable perpetual license
R-D5B-005-E USB portable perpetual license
R-D6B-001-L KeysightCare software support subscription, node-locked - 12 months
R-D6B-002-L KeysightCare software support subscription, floating (single site) - 12 months
R-D6B-004-L KeysightCare software support subscription, transportable - 12 months
R-D6B-005-L KeysightCare software support subscription, USB portable - 12 months

Contact Keysight for option pricing.

Сопутствующие продукты и решения