- Accessories
- Switches
- U3020AS26 Switching Test Set
U3020AS26 Switching Test Set
Switch signals without physically changing the connections so you can perform multiple tests with the same setup
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
- Allows switching of multiple signals without physically changing the connections, which reduces test time and increases throughput
- Works with the Keysight Infiniium Series compliance application framework where switch support is enabled
- Reduces cost of test and ensures reliability of the test system with a guaranteed operating life of 5 million cycles (10 million cycles typical)
The Keysight U3020AS26 is a switch matrix that consists of two single-pole-six-throw (SP6T) switches. It allows switching of multiple signal paths without physically changing the connections. This enables you to perform multiple tests with the same setup, eliminating frequent connects and disconnects. Automate the entire testing process to increase throughput in high-volume production environments.
Interested in a U3020AS26?
Featured Resources for U3020AS26 Switching Test Set
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility