Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

J7242A OC-192/STM-64 Transceiver Module for OmniBER XM

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Описание

Ideal for load testing the latest next generation SONET/SDH Multi Service Platforms

The Keysight J7242A SONET/SDH OC-192/STM-64 transceiver module is designed for use with the OmniBER XM network simulator multi-port, multi-channel test solution.

The J7242A transmits at 1310nm and has an optical receiver range of 1200nm to 1625nm. The module plugs into the J7263A chassis enabling it to be used in conjunction with all other OmniBER XM modules, to provide a multi-port, multi-channel and multi-user test solution that can grow as your requirements grow.

 

  • Multi-channel protection switch time measurements for all protection schemes.
  • Unique, post-APS, multi-channel connectivity check to ensure correct switching and provisioning operation.
  • Performance analysis to GR253 and G826/828.
  • Simulate, and monitor, error and alarm flooding by inserting errors or alarms into all or selected channels.
  • Set, and monitor, key Path Overhead (POH) bytes in all or selected channels.
  • Channelisation to STS-1/AU-3 including full STS/AU mixed payload generation and detection.
  • Simultaneous driving and monitoring of test sessions by multiple users.
  • Full remote control of measurements using SCPI, Tcl or remote GUI.