Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1985B Fast Switching Mobile Test Application

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • E1985 Product Photograph E1985A Fast Switching Mobile Test Application [Устарело] 

    E1985A Fast Switching Mobile Test Application [Устарело]

    The E1985A Fast Switching Test Application for the 8960 significantly reduces test times to meet your customer demands for GSM, AMPS/136, GPRS and W-CDMA multi-format wireless appliances.

  • E1961 Product Screen Shot E1961A AMPS/136 Mobile Test Application [Устарело] 

    E1961A AMPS/136 Mobile Test Application [Устарело]

    The Keysight E1961A AMPS/136 mobile test application for the 8960 Series 10 test set provides critical capabilities to verify the performance of your AMPS/136 mobile devices.

  • E1963 Product Screen Shot E1963A W-CDMA / HSPA Mobile Test Application 

    E1963A W-CDMA / HSPA Mobile Test Application

    • Supports all of the UMTS frequency bands: I-XIV, XIX, XX, and XXI
    • Provides fast, accurate, and complete W-CDMA/HSPA and HSPA+ Tx/Rx measurements
    • Provides the latest HSDPA-MIMO, DB-DC-HSDPA, DC-HSDPA, and HSPA+ test solutions

  • E1968A GSM/GPRS mobile test application E1968A GSM/GPRS/EGPRS Mobile Test Application 

    E1968A GSM/GPRS/EGPRS Mobile Test Application

    • Provides special and fast calibration features for GSM/GPRS/EGPRS/E-EDGE
    • Includes comprehensive call processing and RF parametric test capabilities
    • Enables effective GSM/GPRS/EGPRS/E-EDGE device development and design

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515B - 8960 Series 10 - Wireless Communications Test Set E5515B (8960 Series 10) Wireless Communications Test Set [Устарело] 

    E5515B (8960 Series 10) Wireless Communications Test Set [Устарело]

    The E5515B hardware platform for the 8960 test set offers mobile manufacturers immediate competitive advantages. One of two hardware platforms available for the 8960.

  • E1985D E1985D Fast Switching Mobile Test Application [Устарело] 

    E1985D Fast Switching Mobile Test Application [Устарело]

    The E1985D consists of two fast switching test application suites, the E1985B and E1985C (not available separately)

  • E1991B E1991B Test Application Suite 

    E1991B Test Application Suite

    E1991B test application suite for the 8960 Series 10 test set delivers the most popular wireless formats in one easy-to-order model number.

  • E1993 UMTS Test Application Suite for the 8960 series 10 E1993A UMTS Test Application Suite 

    E1993A UMTS Test Application Suite

    • Bundles E1968A, E1963A, and E1987A lab applications suite for significant cost savings
    • Provides leading GSM/GPRS/EGPRS/E-EDGE and W-CDMA/HSPA+ test solution
    • Includes complete call processing, RF measurements, and functional test capabilities

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA