Highlights

Optimized for Use with Keysight’s M9362A-D01 Quad Downconverter

The Keysight M9352A is a one-slot, 4-channel, PXI Hybrid IF amplifier/attenuator with 1 GHz analog bandwidth. This hybrid amplifier provides excellent IF signal conditioning for use in multi-channel modular solutions. The M9352A PXI hybrid slot is optimized for use with Keysight’s M9362A-D01 quad downconverter. 

  • Multiple programmatic interfaces enable easy integration into existing test environments
  • Includes drivers, soft front panels, and programming examples
  • Conforms to Modular Open Systems Approach (MOSA)
  • Fast IF power control with 31.5 dB solid-state IF attenuator with 0.5 dB steps
  • Ideal for multi-channel coherent signal capture and analysis: radar, SIGNIT, ELINT, MASINT, EW, and RF microwave
  • Chassis slot compatibility: cPCI (J1), PXI-1, PXIe hybrid

Soft Front Panels For Easy Monitoring

The M9352A PXI amplifier/attenuator module is supplied with a comprehensive portfolio of module drivers, documentation, examples, and software tools to help you quickly develop test systems. A soft front panel interface is provided to monitor and control the amplifier/attenuator for setting gain values and monitoring hardware status. 

In addition to Keysight I/O Libraries, supported application development environments include VisualStudio (C/C++, C#, VB.NET), LabVIEW, LabWindows/CVI, and MATLAB VEE.

M9352A PXI

Key Specifications

View More
M9352A PXI Hybrid Amplifier / Attenuator

Interested in a M9352A?

Want help or have questions?