- Accessories
- Cables, Cable Assemblies, and Leads
- E1848A Laser Head Cable, power only, male DIN
E1848A Laser Head Cable, power only, male DIN
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Integrate receivers with your power supply using this 5-pin male DIN to connect the laser head to the N1225A axis board
HIGHLIGHTS
The E1848A is a power-only laser head cable which connects the Keysight laser head to the N1225A VME 4-channel high resolution laser axis board. The cable has a 5-pin male DIN connector which connects the customer-supplied power supply to the laser head.
The cable comes in 6 different lengths (3 m, 7 m, 10 m, 15 m, 20 m and 30 m) depends on the option #.
Keysight laser positioning systems, utilizing high-quality components, increase manufacturing consistency, improve product quality and reliability, and allow the production of precision products.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility