HIGHLIGHTS

  • View and control the connected attenuators or switches using the soft front panel dynamic dashboard.
  • Get point-to-point interface cable options to connect the driver and switching device.
  • Maximize PXI chassis slot utilization to improve testing efficiency.
  • Select device models and the subsequent switch paths or attenuation levels.

The Keysight M9170A PXI attenuator / switch driver module with one-slot provides the flexibility to drive Keysight’s RF and microwave step attenuators and electromechanical switches. It is a PXI-hybrid compliant module that comes with a full-featured graphical interface soft front panel for easy control and trigger.

M9170A PXI attenuator / switch driver

Interested in a M9170A?

Want help or have questions?