Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

U4421A Анализатор протокола и тестер интерфейсов MIPI D-PHY в формате AXIe

Каналы продаж:

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

U4421A-001 MIPI D-PHY image extractor package
U4421A-003 MIPI D-PHY image inserter package
U4421A-402 MIPI D-PHY 2 lanes
U4421A-404 MIPI D-PHY 4 lanes
U4421A-601 MIPI D-PHY Analyzer only license
U4421A-602 MIPI D-PHY Exerciser only license
U4421A-603 MIPI D-PHY Exerciser and Analyzer license
U4421A-701 MIPI D-PHY Camera Serial Interface (CSI-2) license
U4421A-702 MIPI D-PHY Display Serial Interface (DSI-1) license
U4421A-703 MIPI D-PHY Camera Serial Interface (CSI-2) and Display Serial Interface (DSI-1) licenses
U4421A-M04 Memory depth to 4 GB
U4421A-M16 Memory depth to 16 GB
E5381B
Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable 

Probe, 17 channel differential flying leads, connects to 90-pin Logic Analyzer cable

E5381B
  • 17 channels: 16 single-ended or differential data, 1 single-ended or differential clock
  • Compatible with logic analyzers with 90-pin cable connectors
     
E5403A Kit of 5 retention modules for Pro Series Soft Touch Connectorless Probes
E5405B
Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable 

Probe, 17 channel, soft touch pro, differential, connects to 90-pin LA cable

E5405B
  • Differential probe
  • 17 channels
  • For analyzers with 90-pin connectors
N2815A MSO/LA cable for connection to 90 pin Logic Analyzer probe
U4201A
Logic Analyzer cable for use with individual probes 

Logic Analyzer cable for use with individual probes

U4201A
The U4201A logic analyzer cable is used to connect probes to the U4154A AXie-based logic analyzer module.
U4421U
MIPI D-PHY Analyzer/Exerciser Upgrade 

MIPI D-PHY Analyzer/Exerciser Upgrade

U4421U
This is the upgrade for the U4421A MIPI D-PHY Analyzer/Exerciser.
U4422A
SMA cable, MIPI D-PHY, 13 leads/1.5 Gbps 

SMA cable, MIPI D-PHY, 13 leads/1.5 Gbps

U4422A
  • This 13-lead SMA cable connects to the U4421A protocol analyzer/exerciser

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years

Contact Keysight for option pricing.

Сопутствующие продукты и решения