Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

U1177A Infrared (IR)-to-Bluetooth class 2 (10meter) adapter

  • U1177A-ABA Operating Instruction Manual in English, Printed

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

U1177A-BLB Battery Label
U1179A
IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters 

IR Connectivity Bracket For U1240 Series Handheld Digital Multimeters

U1179A
Bracket that can be plugged to Keysight U1240 Series handheld digital multimeters to provide Infrared (IR) port.

Contact Keysight for option pricing.

Сопутствующие продукты и решения

  • Agilent U1272A Handheld Digital Multimeter U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display 

    U1273A Handheld Digital Multimeter, 4 ½ Digit, IP54, OLED Display

    • Razor sharp OLED display
    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode

  • Agilent U1271A Handheld Digital Multimeter U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1271A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life

  • Agilent U1253B Handheld Digital Multimeter Image U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display 

    U1253B Handheld Digital Multimeter, 4 ½ Digit, OLED Display

    • 50,000 counts resolution on dual display (OLED)
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1252B Handheld Digital Multimeter Image U1252B Handheld Digital Multimeter, 4 ½ Digit 

    U1252B Handheld Digital Multimeter, 4 ½ Digit

    • 50,000 counts resolution on dual display
    • Frequency counter
    • Square-wave output
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1251B Handheld Digital Multimeter Photo U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic 

    U1251B Handheld Digital Multimeter, 4 ½ Digit, Basic

    • 50,000 counts resolution on dual display
    • Data logging to DMM, PC or mobile device
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • Agilent U1242B Handheld Digital Multimeter Image U1242B Handheld Digital Multimeter, 4 Digit 

    U1242B Handheld Digital Multimeter, 4 Digit

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • Harmonic Ratio function
    • Dual and Differential temperature function

  • Agilent U1241B Handheld Digital Multimeter Image U1241B Handheld Digital Multimeter, 4 Digit, Basic 

    U1241B Handheld Digital Multimeter, 4 Digit, Basic

    • Dual-intensity backlighting
    • Built-in switch/relay counter
    • CAT III 1000 V and CAT IV 600 V Overvoltage Protection

  • U1233A True RMS 6000 Count Handheld Digital Multimeter with non-contact voltage detector U1233A Handheld Digital Multimeter, 3 ½ Digit 

    U1233A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW
    • Non-contact voltage detection, Vsense

  • U1232A True RMS 6000 Count Handheld Digital Multimeter U1232A Handheld Digital Multimeter, 3 ½ Digit 

    U1232A Handheld Digital Multimeter, 3 ½ Digit

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • U1231A True RMS 6000 Count Handheld Digital Multimeter Basic U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic 

    U1231A Handheld Digital Multimeter, 3 ½ Digit, Basic

    • Continuity tests with visual and audio alerts
    • Built-in flashlight
    • Low impedance mode, ZLOW, eliminates ghost voltage
    • 500 hours of battery life

  • no image available U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54 

    U1272A Handheld Digital Multimeter, 4 ½ Digit, IP54

    • Dust and water resistant (IP54 certified)
    • Low Pass Filter
    • Low input Z mode
    • Continuity tests with visual and audio alerts
    • 300 hours’ battery life