- Home
- Products and Services
- Accessories
- Cables, Cable Assemblies, and Leads
- E1739B Sensor Cable, 10 m
E1739B Sensor Cable, 10 m
The E1739B 10-meter (33 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The E1739B 10-meter (33 feet) Sensor Cable is used to connect the E1736A USB Sensor Hub to either the E1737A Material Temperature Sensor or the E1738A Air Sensor.
HIGHLIGHTS
The Keysight E1739B 10 m (33 ft) sensor cable connects Keysight's E1736A USB sensor hub to either the E1737A material temperature sensor or the E1738A air sensor. The connectors at either end of the sensor cable are identical and is part of Keysight's 5530 laser calibration system.
Available cable lengths: Keysight's E1739A 5 m (16 ft), E1739C 15 m (49 ft), and E1739D 25 m (82 ft).
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility