Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E5072A-010 Time Domain Analysis

Каналы продаж:

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Конфигурировать

E5072A-010
Time domain analysis 

Time domain analysis

E5072A-010
  • Fully error-corrected time domain reflection or transmission response
  • Up to 20,001 point measurement with low-pass or band-pass mode selection
  • Gating available to remove unwanted responses
E5072A-006
Wireless power transfer analysis 

Wireless power transfer analysis

E5072A-006
  • Wireless power transfer efficiency measurements between coils or resonators
  • 2D/3D analysis to visualize dependency of load impedance
  • Configurable test set for high power measurements at device’s actual operating conditions
E5072A-008
Frequency offset mode 

Frequency offset mode

E5072A-008
  • Transmission response measurement of devices such as mixers and converters
  • Frequency-offset sweep
  • Scalar Mixer Calibration (SMC) for accurate conversion loss/gain measurements
  • Vector Mixer Calibration (VMC) for phase and group delay measurements
E5072A-017 Removable Data Storage
E5072A-019 Standard Data Storage
E5072A-1A7 Calibration + Uncertainties + Guardbanding (Not Accredited)
E5072A-1CM Rack mount kit
E5072A-1CN Front handle kit
E5072A-1CP Rack mount and front handle kit
E5072A-1E5 High stability timebase
E5072A-245 2-port, 30k to 4.5 GHz, configurable test set
E5072A-285 2-port, 30k to 8.5 GHz, configurable test set
E5072A-810 Add keyboard
E5072A-820 Add mouse
E5072A-A6J ANSI Z540-1-1994 Calibration
E5072A-UNQ Standard stability timebase

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-S20-ENA Startup Assistance
PS-T10-ENA ENA Series network analyzer operation course, 8 students, customer site - H7215B-245
R-50C-011-10 Calibration Plan - Return to Keysight - 10 years
R-50C-011-3 Calibration Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Plan - Return to Keysight - 5 years
R-50C-011-7 Calibration Plan - Return to Keysight - 7 years
R-50C-011-MU-3 Keysight Calibration + Uncertainties - 3 years
R-50C-011-MU-5 Keysight Calibration + Uncertainties - 5 years
R-50C-016-3 Keysight Calibration + Uncertainties + Guardbanding - 3 years
R-50C-016-5 Keysight Calibration + Uncertainties + Guardbanding - 5 years
R-50C-066-3 Poverka Service - 3 Years (for use in Russia only)
R-50C-066-5 Poverka Service - 5 Years (for use in Russia only)
R-51B-001-10C Extended Warranty - Return to Keysight - 10 years
R-51B-001-3C Extended Warranty - Return to Keysight - 3 years
R-51B-001-5C Extended Warranty - Return to Keysight - 5 years
R-51B-001-7C Warranty Assurance Plan - Return to Keysight - 7 years

Contact Keysight for option pricing.