Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

U3035P Distribution Networks for PSG Signal Generators

Каналы продаж:

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

U3035P-022
Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG 

Distribution Network- 2 Source, 250 MHz to MAX freq of the PSG

U3035P-022
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-024
Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 2 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-024
  • Enables 2 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-042
Distribution Network- 4 Source, 250 MHz to MAX PSG freq 

Distribution Network- 4 Source, 250 MHz to MAX PSG freq

U3035P-042
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 2 frequency bands with range from 250 MHz to 67 GHz
U3035P-043
Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq w/o internal 400 MHz

U3035P-043
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • 3 frequency bands with range from 250 MHz to 67 GHz
U3035P-044
Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 4 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-044
  • Enables 4 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 kHz to 67 GHz
  • Built-in baseband clock source
U3035P-082
Distribution Network- 8 Source, 250 MHz to MAX PSG freq 

Distribution Network- 8 Source, 250 MHz to MAX PSG freq

U3035P-082
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
U3035P-084
Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz 

Distribution Network- 8 Source, 250 KHz to MAX PSG freq with internal 400 MHz

U3035P-084
  • Enables 8 PSGs to operate in phase locked, coherent mode at a common frequency
  • Distribution and calibration modes
  • Input/output frequency: 250 MHz to 67 GHz
  • Built-in baseband clock source
U3035P-16A
Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference 

Distribution Network, 16-Source, 250 kHz up to 250 MHz, 10 MHz Reference

U3035P-16A
  • Enables 16 PSGs to operate in phase locked, coherent mode at a common frequency
  • 10 MHz frequency reference distribution 
  • Input/output frequency range: 250 kHz to 250 MHz
U3035P-1CM 3.5 Rack Mount Kit for Installaion without Handles
U3035P-1CN 3.5 Front Handle Kit
U3035P-1CP 3.5 Rack Mount Kit for Installation with Handles
U3035P-2CM 7.0 Rack Mount Kit for Installaion without Handles
U3035P-2CN 7.0 Front Handle Kit
U3035P-2CP 7.0 Rack Mount Kit for Installation with Handles
U3035P-501 RF Cable - 1 meter
U3035P-502 RF Cable - 2 meter
U3035P-503 RF Cable - 3 meter
1CM013A
Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets 

Rackmount Flange Kit 177.0mm H (4U) - Two Flange Brackets

1CM013A
Two flange brackets

Contact Keysight for option pricing.

Совместимые программные продукты

  • Программное обеспечение Signal Studio 

    Программное обеспечение Signal Studio

    • Прикладные программы для создания и воспроизведения сигналов в режиме реального времени
    • Тестирование приемников и компонентов для перспективных систем беспроводной связи
    • Возможность модернизации в соответствии с потребностями испытаний

Сопутствующие продукты и решения