Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Описание

Industry leading GSM/GPRS/EGPRS?E-EDGE one box network emulator for mobile data analysis, RF and functional test

The Keysight E6701H lab application software (with optional E6704A EGPRS software) runs on the industry standard 8960 (E5515C) wireless communications test set providing network emulation and mobile device integration, validation and regression tools designed specifically for the needs of wireless developers. This test solution offers realistic network emulation and Internet connectivity with real data traffic flows and extensive real-time protocol logging and analysis tools.

Ensure mobile designs, applications, and services meet your customers’ expectations

  • Evolved EDGE capability including downlink dual carrier (DLDC) and fast Ack/Nack Reporting (FANR)
  • Higher order downlink modulation formats supporting EGPRS2-A including 16QAM and 32QAM
  • Learn more about application testing, such as A-GPS functional testing, battery drain analysis, fixed mobile convergence, simulating real-world fading, and high-speed data throughput testing. Application Testing with the 8960
  • Audio quality test - Digital Audio Interface and Real Time Vocoder 8PSK WB-AMR and AMR RTV. PESQ measurement available with additional E1999A-301 license.
  • Voice services over Adaptive Multi-user channels on One Slot (VAMOS) support
  • Ciphering with E6705A GSM/(E)GPRS Encryption Functionality
  • 2-Cell inter-RAT Handovers
  • Services testing such as SMS/MMS
  • Class 12 and Class 30-34 signaling and packet data throughput, Class 40-45 signaling
  • Automate real-world “user experience” conditions similar to a real network with the N5970A Interactive Functional Test Software

Verify designs meet RF specifications as specified in the 3GPP standards

  • Flexible GSM/GPRS (optional EGPRS) Measurements
  • Mobile Measurement Reports
  • RF Measurement support for up to 6 timeslots

Stay current! Get early access to the latest lab application features with the E6720A Annual Contract. The annual contract provides a permanent license for any lab application releases occurring within the term of the contract as well as automatic notification when new subscription releases are available. Subscription releases provide early access to new features and are only available to E6720A Annual Contract owners. See E6720A-001 for the latest features.

8960 – the one box test set to meet all of your mobile testing needs from early design through conformance, manufacturing, and repair

The 8960 is the only cellular network emulator that has the power and performance needed for testing at all phases of a mobile device lifecycle - used in early design, integration, validation, conformance test, manufacturing and repair across all major cellular formats -- bringing you the benefits of engineering communications efficiency, asset management and simplified test equipment support - improving your testing efficiency.

This product is being discontinued, with a last order date of June 30, 2012. This product is being replaced by the E6701I