Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

N5477A Sampling scope adapter

  • R-51B-001-Z Return to Keysight Warranty - 3 years

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

  • Up to 30 GHz

Описание

The N5477A sampling scope adapter makes the InfiniiMax III probing system fully compatible with the Infiniium 86100 DCA sampling scope family. With the N5477A, the DCA modules have 30 GHz of probing, increasing their performance and flexibility.

Previously the 86100 DCA wideband sampling oscilloscope was limited to 13 GHz of probing, but with the N5477A sampling scope adapter and the InfiniiMax III probe, the 86100 DCA can now probe up to 30 GHz.

The N5477A can also be used to connect the InfiniiMax III probe to generic 50 Ω test equipment such as a spectrum analyzer as long as the 1143A power supply and 5062-1247 NMD male-to-3.5mm female adapter are used.

The N5477A connects directly to 3.5 mm male bulkheads, such as the trigger input on the 86100 Series mainframes or the electrical channels of the 86112A, 86105C, 86105D-141, 86108B-LBW and other modules. It can also be used with 2.4 mm male bulkheads found on modules like the 86105D-281, 86108B-HBW or 86117A by adding the 85130-60010 2.4 mm (f) to 3.5 mm (m) NMD adapter (sold separately). For further details download the Technical Overview of the N1027A Oscilloscope Accessories.