Highlights

  • Input : 50 Ω AutoProbe I
  • Output : 50 Ω AutoProbe II

The N5442A Precision BNC 50 Ω adapter lets you use active probes (or passive probes, or general purpose 50 Ω BNC cables) designed for the AutoProbe I interface with Infiniium oscilloscopes that have the AutoProbe II interface.

Infiniium oscilloscopes that have the AutoProbe II interface include: UXR-Series (models from 13 GHz to 33 GHz), Z-Series, V-Series, 90000 Q-Series, and 90000 X-Series.

Active probes designed for the AutoProbe I interface include:

  • N2830/1/2A InfiniiMax III+ Probe Amplifiers
  • N2750/1/2A InfiniiMode Differential Active Probes
  • N2818/9A Active Differential Probes
  • N2792A Differential Probe
  • N2793A Differential Active Probe
  • 1168/9B InfiniiMax II Probe Amplifiers
  • 1130/1/2/4/B InfiniiMax Active Probes
  • N7024A 6 GHz Power Rail Probe
  • N2795A/N2796A Single-Ended Active Probes
  • N2797A Extreme Temperature Single-Ended Active Probes
  • DP0001A High Voltage Differential Probe
  • N2804/5A High-Voltage Differential Probes
N5442A Precision BNC 50 Ω Adapter

Interested in a N5442A?

Want help or have questions?