Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E1969A-101 TD-SCDMA Non Signaling test mode
E1969A-201 TD-SCDMA Signaling mode
E1969A-301 TD-SCDMA FDT
E1969A-403 TD-HSDPA
E1969A-407 TD-SCDMA prot log
E1969A-408 TD-SCDMA RTVocoder
E1969A-413 TD-HSUPA
E1969A-501 Inter-RAT with TD-LTE
E1969A-502 Packet data service
E1969A-503 TD-SCDMA simultaneous voice and data

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • E5515C E5515CU-58C Hardware Upgrade Set for E5515C [Снято с производства] 

    E5515CU-58C Hardware Upgrade Set for E5515C [Снято с производства]

    Enable the full 2G/3G/3.5G capability of your 8960! The E5515CU-58C Hardware Upgrade Set brings your 8960 (E5515C) to current hardware with one part number and one low price.

  • no image available E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets 

    E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets

    The rapid evolution of wireless technology can make it challenging to keep all of your test sets updated with the latest features, performance, and functionality—until now. Keysight Technologies introduces the new E5515U Premier Upgrade Service.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 

    GS-8800 Series RF Design Verification and Conformance Test Systems

    • Scalable test systems featuring the 8960 Series 10 (E5515) wireless communications test set
    • Covers cellular device design verification, conformance, and manufacturing test needs
    • Reduces capital costs and allows validation of your design

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E6701G with the 8960 test set for GSM GPRS EGPRS 3GPP mobile test E6701I GSM/GPRS Lab Application [Устарело] 

    E6701I GSM/GPRS Lab Application [Устарело]

    • Focuses on GSM/GPRS/EGPRS/E-EDGE mobile device design and verification test
    • Supports complete RF measurements and functional test
    • Provides inter-RAT handovers with E6621A PXT

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set