Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Описание

The Keysight IO Libraries Suite is a collection of libraries that give you the ability to use your instruments from a test and measurement program. The suite also includes utilities that help you quickly and easily connect your instruments to your PC.

Major Features

  • Connection Expert - automatically scans and configures your instrument IO
  • IO Monitor - trace IO traffic on your instruments
  • Interactive IO - send commands to instruments and read responses
  • Interactive LXI - interactively send and receive LXI events and managing instrument clocks
  • VISA Open Report - helps troubleshoot instrument connections for systems with multiple VISA installations

Benefits

  • Easy configuration for even complex, mixed-vendor systems
  • Works with the most popular IO Libraries including; Keysight or NI VISA, SICL, VISA COM or NI-488.2
  • Auto discovery of instruments from any vendor
  • Works with the most popular T&M software applications including Keysight VEE Pro, MATLAB®, NI LabVIEW, Microsoft® Visual Studio®
  • Automatic detection of other vendors IO Libraries and configuration to use both of them regardless of install order

Submit an IO Libraries Suite defect

Suggest an enhancement to the IO Libraries Suite

MATLAB is a registered trademark of The Mathworks Inc.

Microsoft, Windows, and Visual Studio are US registered trademarks of Microsoft Corporation.