Available options to upgrade the 33210A 10 MHz Function/Arbitrary Waveform Generator.

HIGHLIGHTS

  • Option 001 provides multiple-unit link for synchronous channels
  • Option 002 provides 14-bit, 50 MSa/s 8 K-point arbitrary waveform generator
  • User installable, no calibration needed

Upgrade your previously purchased 33210A to include either a 10MHz external timebase or to have an 8k point arbitrary waveform generator

  • 33210U-001 enables you to synchronize to an external 10 MHz clock, to another 33210A, 33220A or 33250A
  • 33210U-002 8K point arbitrary waveform generator can be used to generate complex customer waveforms

Extend the Capabilities of Your Product

Want help or have questions?