Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Описание

N9910X RF and Microwave handheld accessories complement Keysight's installation and maintenance test tools. These accessories provide you with a complete solution when using Keysight tools for your measurement needs.
(See Options & Accessories tab for detailed specifications)

Image Product Name
 

 N9910X-700 Rugged phase-stable cable, Type-N(m) to Type-N(f) 18 GHz, 3.28 ft.

 

 N9910X-701 Rugged phase-stable cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft.

  N9910X-704 Rugged phase-stable cable, Type-N(m) to TNC(f), 13 GHz, 5 ft.
  N9910X-705 Rugged phase-stable cable, Type-N(m) to TNC(m), 13 GHz, 5 ft.
  N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 (f), 26.5 GHz, 3.28 ft.
  N9910X-709 Rugged phase-stable cable, 3.5 mm(f) to 3.5 (f), 26.5 GHz, 3.28 ft.
  N9910X-712 Trigger/Reference-in Cable, SMA (m) to BNC (f), 3.28 ft.
  N9910X-713 Bias-Tee Power Cable, SMB(f) to BNC(m), 3.28 ft.
FieldFox Accessory Image N9910X-800 3-in-1 OSL T-Calibration kit, DC-6 GHz, Type-N(m)
FieldFox Accessory Image N9910X-801 3-in-1 OSL T-Calibration Kit, DC-6 GHz, Type-N (f)
FieldFox Accessory Image N9910X-802 T-Calibration Kit, DC-4 GHz, 7/16 DIN(m)
FieldFox Accessory Image N9910X-803 T-Calibration Kit, DC-4 GHz, 7/16 DIN(f)
 

85514A 4-in-1 OSLT Calibration Kit, DC-9 GHz, Type-N(m)
This cal kit is not part of N9910X, but is supported on the FieldFox RF Analyzer.

  85515A 4-in-1 OSLT Calibration Kit, DC-9 GHz, Type-N(f)
This cal kit is not part of N9910X, but is supported on the FieldFox RF Analyzer.
85518A 4-in-1 OSLT Mechanical Calibration Kit, DC-18 GHz, Type-N(m) 50 ohm
  85519A 4-in-1 OSLT Mechanical Calibration Kit, DC-18 GHz, Type-N(f) 50 ohm
  85520A 4-in-1 OSLT Mechanical Calibration Kit, DC-26.5 GHz, 3.5 mm(m)
  85521A 4-in-1 OSLT Mechanical Calibration Kit, DC-26.5 GHz, 3.5 mm(f)
  N9911X Economical Waveguide Calibration Components
N9910X-714 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (m) 50 ohms, 50 GHz, 3.28 ft or 1 m
N9910X-715 Rugged phase-stable cable, 2.4 mm (f) to 2.4 mm (f) 50 ohms, 50 GHz, 3.28 ft or 1 m
FieldFox Accessory Image N9910X-810 Rugged phase stable cable, Type-N(m) to Type-N(m), 6 GHz, 5 ft.
FieldFox Accessory Image N9910X-811 Rugged phase stable cable, Type-N(m) to Type-N(f), 6 GHz, 5 ft.
FieldFox Accessory Image N9910X-812 Rugged phase stable cable, Type-N(m) to Type-N(m), 8 GHz, 12 ft.
FieldFox Accessory Image N9910X-813 Rugged phase stable cable, Type-N(m) to Type-N(f), 8 GHz, 12 ft.
N9910X-814 rugged phase-stable cable N9910X-814 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 6 GHz, 60 inch or 1.5 m
N9910X-815 rugged phase-stable cable N9910X-815 Rugged phase-stable cable, Type-N (m) to 7/16 (m), 6 GHz, 12 ft or 3.6 m
N9910X-816 rugged phase-stable cable N9910X-816 Rugged phase-stable cable, Type-N (m) to Type-N (f), 6 GHz, 3.28 ft or 1 m
N9910X-817 rugged phase-stable cable N9910X-817 Rugged phase-stable cable, Type-N (m) to Type-N (m), 6 GHz, 3.28 ft or 1 m
FieldFox Accessory Image

 

 

 

N9910X-820 Antenna, directional, multiband, 800-2500 MHz, 10 dBi

FieldFox Accessory Image N9910X-821 Antenna, telescopic whip, 70 MHz to 1 GHz

 

 

N9910X-822 Antenna, handheld directional antenna, 600 MHz to 9 GHz 

N9910X-823 Antenna, cellular narrowband, 824 to 869 MHz
N9910X-824 Antenna, cellular narrowband, PCS 1850 to 1990 MHz
N9910X-825, GPS active antenna.
Compatible with N9913/4/5/6/7/8A, N9925/6/7/8A, N9935/6/7/8A.
Not compatible with N9912A and N9923A. For N9912A and N9923A, see this FAQ.
  N9910X-601 Coaxial adapter NMD 2.4 mm (f) to type N (f) 50-ohm, 18 GHz
  N9910X-602 Coaxial adapter NMD 2.4 mm (f) to 2.92 mm/K (f) 50-ohm, 40 GHz
  N9910X-603 Coaxial adapter NMD 2.4 mm (f) to 3.5 mm (f) 50-ohm, 26.5 GHz
FieldFox Accessory Image

 

N9910X-843 Coaxial adapter, Type-N(m) to 7/16 DIN(f)

No image available

N9910X-845 Kit, Adapter kit - Type-N(f) to 7/16(f),Type-N(f) to 7/16(m),Type-N(f) to Type-N(f)

No image available N9910X-846 Coaxial adapter, 50 ohm Type-N(m) to 75 ohm Type-N(f)
(Quantity 2 required for 75 ohm measurements)
 
  N9910X-847 Adapter kit – Type-N(f) to TNC(m) adapter, Type-N(f) to TNC(f) adapter, 11 GHz
  N9910X-848 Coaxial adapter, Type-N(f) to 3.5 mm(f), 18 GHz
  N9910X-849 Coaxial adapter, Type-N(f) to 3.5 mm(m), 18 GHz
  N9910X-850 Coaxial adapter, Type-N(m) to Type-N(m), 18 GHz
  N9910X-851 Coaxial adapter, Type-N(f) to Type-N(f), 18 GHz
  N9910X-852 Coaxial adapter, Type-N(m) to Type-N(f), 18 GHz
N9910X-856 Coaxial adapter, 2.4 mm (f) to 2.4 mm (f), 50 GHz
N9910X-857 Coaxial adapter 2.4 mm (f) to 2.92 mm/K (f), 40 GHz
FieldFox Accessory Image N9910X-860 Fixed attenuator, 40 dB, 100 W, DC-3 GHz, Type-N(m) to Type-N(f)
FieldFox Accessory Image N9910X-861 Fixed attenuator, 40 dB, 50 W, DC-8.5 GHz, Type-N(m) to Type-N(f)
FieldFox Accessory Image N9910X-870 Extra battery
FieldFox Accessory Image N9910X-872 External battery charger

N9910X-873

N9910X-873 (part number 0950-5824 or 0950-5014), AC/DC adapter for all countries except US and Canada
FieldFox Accessory Image N9910X-874 External bias-tee, 2.5 MHz to 6 GHz, 1 W, 0.5 A
N9910X-875 DC car charger and adapter N9910X-875 DC car charger and adapter
N9910X-877 N9910X-877 (part number 0950-5824) AC/DC adaptor for US and Canada only
FieldFox Accessory Image N9910X-880 Extra soft carrying case with backpack and shoulder strap for a FieldFox analyzer
FieldFox Accessory Image N9910X-881 Hard transit case for a FieldFox analyzer
N9910X-886 Torque wrench, 17mm, 90 N-cm (8 in-lb)
No image available N9910X-890 Extra Printed quick start guide
No image available N9910X-891 Extra Printed reference guide