Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Описание

SystemVue ESL Design SoftwareThe W1911 WiMAX Baseband Verification Library helps system architects and algorithm designers exercise their designs with pre-compiled functional blocks for source, coding, and receiver. It also helps users gain confidence in compliance & interoperability with the Mobile WiMAX™ and Fixed WiMAX™ specifications.

This library is particularly recommended for military aerospace/defense communications system architects working in Software-Defined Radio (SDR).

What's New in SystemVue 2012.06: Support for MIMO (de)coding, MIMO Channel, and MIMO testbenches.

SystemVue Baseband Verification Libraries

Baseband Verification libraries provide compiled sources, receivers, function blocks, and reference designs that adhere to the physical layer of modern emerging standards. They are used to create, examine, and receive PHY waveforms and test vectors at various locations in a system diagram in order to exercise system architectures and algorithms, down to the block level. With native TCP/IP connectivity, they also support co-design with test equipment and hardware development boards for both baseband and modulated-carrier signals.

Configuration
The W1911 WiMAX Baseband Verification Library can be added to any SystemVue environment or bundle. It is not included in any bundles, but once added, becomes a part of that particular bundle for license usage and maintenance purposes.

Follow the link below to view all SystemVue configurations: