Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

N7606B-QFP Advanced Bluetooth® V 1.1, Fixed, Perpetual License

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Signal creation

  • Configure signals conforming to the Bluetooth v1.1 standard
  • Dirty transmitter test setup for receiver sensitivity tests using DH1, DH3, and DH5 packet types
  • Simple BER test optimization using BER vs. payload gate delay plot results with the E4438C ESG signal generator
  • Data stream and packet payload types: PN9, PN15, 8-bit pattern, custom user file

Use case

  • Test receiver sensitivity with dirty transmitter test signals
  • Perform bit error rate tests using the E4438C ESG signal generator

Licensing

  • Fixed, perpetual license (Option QFP)
  • May be available as a transportable license (Option QTP) and floating license (Option QNP)
  • License individual waveforms for your X-Series, ESG signal generator or EXT wireless communications test set using 5-pack or 50-pack

Описание

Option QFP simplifies the creation of physical layer coded signals that comply with the Bluetooth v1.1 standard for receiver test applications. Configure a variety of packet types and set impairments such as frequency drift or offset or symbol timing error to test the receiver’s response under various conditions.

This option can be added as a product upgrade.

* Bluetooth and the Bluetooth logos are trademarks owned by Bluetooth SIG, Inc., U.S.A. and licensed to Keysight Technologies, Inc.