Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Рекомендуемая конфигурация  

Рекомендуемая конфигурация

81630B High Power Sensor Module, 28dBm

  • R-51B-001-C Return to Keysight Warranty - 1 year

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

Ключевые возможности и технические характеристики

  • High power range of +28dBm
  • Low power uncertainty of ±3.0%
  • Low polarization dependence of <±0.01dB
  • Spectral ripple of <±0.005 dB
  • Traceable to NIST and PTB

Описание

Keysight optical power sensors are the right choice for accurate power measurements on fiberoptic devices. The modular sensors fit into all Keysight 816x Lightwave mainframes and can be used singly or in multiples for parallel measurements of multichannel devices. The output fiber is easily attached using Keysight's flexible connector adapters or bare-fiber adapter.

The module can run measurement applications like data logging, stability and recording minimum and maximum values over time. Triggered synchronization with tunable laser modules enables powerful spectral measurements, with the advantages of higher resolution, better polarization dependence and cost-and-time-efficient multichannel expandability. The module logs up to 20,000 samples with averaging time as low as 100µs.

Benefits:

  • Low uncertainty in Power and PDL leaves you higher test margins for your components
  • The traceability gives you the certainty of measurements referenced to internationally accepted standards.
  • Comprehensive sampling and triggering concept (hardware trigger lines, filtering, event trigger, hardware timer, and analog output) gives you the flexibility to adapt the power meter to changing test needs.
  • Analog output enables building power control and feedback loops.