Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Ключевые возможности и технические характеристики

U1062A-002 dual-channel, 4 GS/s DC152 high-speed digitizer

  • Up to 2 GHz bandwidth, 50 Ω or 50 Ω/1 MΩ, DC or AC-couple
  • Acquisition memory from 256-512 kpoints up to 256-512 Mpoints (optional)
  • Software support for easy integration

U1062A-001 single-channel, 4 GS/s DC122 high-speed digitizer

  • Up to 2 GHz bandwidth, 50 Ω, DC or AC-coupled, with internal DC calibration
  • Acquisition memory from 512 kpoints up to 512 Mpoints (optional)
  • Software support for easy integration

Описание

This product is not recommended for new design. Recommended alternative are the M9210A and M9211A PXI-H 10-bit High-Speed Digitizers.

Typical applications using these products include commercial and industrial T&M ATE and aerospace defense T&M applications.