Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

B1500A-015 1.5m cable length (for mainframe bundled cables and for package options)
B1500A-030 3m cable length (for mainframe bundled cables and for package options)
B1500A-050 50Hz Line Frequency
B1500A-060 60Hz Line Frequency
B1500A-1CM Rack Mount Kit for B1500 Series
B1500A-281 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 1.5m cable
B1500A-282 Atto Sense and Switch Unit for High Resolution Source Monitor Unit w/ 3.0m cable
B1500A-283 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 1.5m cable
B1500A-284 Atto Sense and Switch Unit for Medium Power Source Monitor Unit w/ 3.0m cable
B1500A-A00 Standard Pack 0 - Empty Package for Custom Solution (No module is included.)
B1500A-A01 Standard Pack 1 -Standard Package (Mid PWR unit 4ea, Cables)
B1500A-A02 Standard Pack 2 -High Resolution Package (High Resolution unit 4ea, Cables)
B1500A-A03 Standard Pack 3 -High Power Package(High PWR unit 2ea, Mid PWR unit 2ea, Cables)
B1500A-A04 Standard Pack 4 - Flash Pack(Mid PWR unit 2ea, Hi-Res unit 2ea, PG, Accessories)
B1500A-A10
Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables 

Add-on Package - High Power Source Monitor Unit (B1510A) 1ea, Cables

B1500A-A10
  • 4-quadrant source and measurement for accurate IV characterization down to fA
  • Measurement range 0.1 fA - 1 A / 0.5 µV - 200 V
  • Spot, sweep, pulse and sampling measurement capabilities
  • QS-CV measurement with leak current compensation
B1500A-A11 Add-on Package - Mid Power Source Monitor Unit (B1511B) 1ea, Cables
B1500A-A17 Add-on Package - High Resolution Source Monitor Unit (B1517A) 1ea, Cables
B1500A-A1A
Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box 

Add-on Package - B1514A Medium current source/monitor unit 1ea w/ connection box

B1500A-A1A
  • A wide pulse range up to 30 V / 1 A (0.1 A DC)
  • Pulse width down to 50 µs with 2 μs resolution (10 times faster pulse than other SMUs of B1500A)
  • Oscilloscope view is supported to confidently verify the pulsed measurement setup and optimize its parameters quickly and easily
     
B1500A-A1B Add-on Package - B1514A Medium current source/monitor unit 2ea w/ connection box
B1500A-A20
Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea 

Add-on Package - Capacitance Measurement Unit (B1520A) 1ea, Cable 1ea

B1500A-A20
  • Multi frequency AC impedance measurement capability for CV, C-t and C-f measurement
  • Frequency range from 1 kHz to 5 MHz
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU Easy and fast yet accurate IV and CV measurements by the SCUU
B1500A-A25
Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables 

Add-on Package - Pulse Generator Unit (B1525A) 1ea, Cables

B1500A-A25
  • High voltage output up to ±40 V applicable for non-volatile memory evaluations
  • Two-level and three-level pulse capability is supported by each channel
  • Flexible arbitrary waveform generation with 10 ns resolution
  • Two channels per modules
B1500A-A28 Add-on Package - Atto Sense Unit 1ea for High Resolution Source Monitor Unit
B1500A-A29 Add-on Package - Atto Sense Unit 1ea, for Mid Power Source Monitor Unit (B1511B)
B1500A-A30 Add-on Package - B1530A 1ea, Remote Sense Unit 2ea, Cables
B1500A-A31 Add-on Package - B1530A 1ea, Connector Adaptor, Remote Sense Unit 2ea, Cables
B1500A-A3P Add-on Package - Probe cable kit for B1530A(8 probe cables. B1530A not included)
B1500A-A5F Add-on Pack - Test Fixture for packaged device (16442B 1ea)
B1500A-A6J ANSI Z540-1-1994 Calibration
B1500A-ABA English Documentation
B1500A-ABJ Japanese Documentation
B1500A-DR1 Replace a built-in DVD-R drive with a read-only DVD drive
B1500A-UK6 Commercial calibration certificate with test data
B1510A-FG High Power Source/Monitor Unit Module for B1500
B1511B-FG Medium Power Source/Monitor Unit Module (B1511B)
B1514A-FG Medium Current Source Monitor Unit
B1517A-ATO High Resolution Source/Monitor Unit Module for B1500
B1520A-FG Multi Frequency Capacitance Measurement Unit Module for B1500
B1525A-FG High Voltage Semiconductor Pulse Generator Unit Module for B1500
B1530A-001 0.6m/2.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-002 3m Cable between WGFMU and RSU (2ea)
B1530A-003 5m Cable between WGFMU and RSU (2ea)
B1530A-004 0.6m/4.4m Cable set between WGFMU and RSU(2ea). Require prober I/F with adapter.
B1530A-005 1.5m Cable between WGFMU and RSU (2ea)
B1530A-0KN Self-paced Sample Program Learning Kit for B1530A WGFMU
B1530A-ATO Waveform Generator / Fast Measurement Unit. Including 2 RSU for each channel.
N1255A-ATO 2 Channel connection box for B1514A Medium Current Source/Monitor unit

Contact Keysight for option pricing.

PS-S20-01 Recommended Startup assistance, daily
R-50C-011-3 Calibration Assurance Plan - Return to Keysight - 3 years
R-50C-011-5 Calibration Assurance Plan - Return to Keysight - 5 years
R-50C-066-1 Poverka Service - Single Event (for use in Russia only)
R-50C-066-3 Poverka Service - 3 Years (for use in Russia only)
R-50C-066-5 Poverka Service - 5 Years (for use in Russia only)
R-51B-001-3C Warranty Assurance Plan - Return to Keysight - 3 years
R-51B-001-5C Warranty Assurance Plan - Return to Keysight - 5 years

Contact Keysight for option pricing.

Совместимые программные продукты

  • no image available ПО для анализа полупроводниковых устройств EasyEXPERT group+ 

    ПО для анализа полупроводниковых устройств EasyEXPERT group+

    • Эффективное и воспроизводимое определение характеристик устройств
    • Множество готовых к использованию прикладных тестов
    • Встроенные возможности анализа
    • Рабочее пространство для управления данными и прикладных тестов

Сопутствующие продукты и решения

  • Agilent B1500A Semiconductor Device Analyzer B1500A Анализатор полупроводниковых приборов/ПО EasyEXPERT 

    B1500A Анализатор полупроводниковых приборов/ПО EasyEXPERT

    • Конфигурируемая модульная архитектура с 10 слотами для измерительных модулей
    • ПО EasyEXPERT на базе Windows 7
    • Сотни готовых к использованию измерительных библиотек
    • Сенсорный экран с диагональю 38,1 см для управления и анализа параметров устройства

  • B1505A B1505A Анализатор мощных устройств/характериограф 

    B1505A Анализатор мощных устройств/характериограф

    Одноблочное техническое решение для определения параметров мощных устройств от суб-пикоамперного диапазона до 10 кВ и 1500 А. Прецизионное измерение сопротивления элементов в открытом состоянии в пределах микроом и параметров импульсов до 10 мкс.

  • 4156C 4156C Precision Semiconductor Parameter Analyzer [Устарело] 

    4156C Precision Semiconductor Parameter Analyzer [Устарело]

    In addition to 4155C, Keysight 4156C offers highly accurate laboratory bench top solution for advanced device characterization.

  • 4155C 4155C Semiconductor Parameter Analyzer [Устарело] 

    4155C Semiconductor Parameter Analyzer [Устарело]

    Keysight 4155C offers all inclusive instrument solutions and easy operation for various parametric tests. It is a cost-effective, accurate laboratory bench top solution for advanced device characterization.

  • no image available Модульные источники/измерители (E5270B, E5260A, E5262A и E5263A) 

    Модульные источники/измерители (E5270B, E5260A, E5262A и E5263A)

    Анализаторы E5260A, E5262A, E5263A и E5270B представляют собой гибкие масштабируемые решения, обеспечивающие высокую точность измерений параметров полупроводниковых устройств и высокую скорость тестирования компонентов.

  • E5260A 8-Slot High Speed Measurement Mainframe E5260A Базовый блок для высокоскоростных измерений, 8 гнезд 

    E5260A Базовый блок для высокоскоростных измерений, 8 гнезд

    Решение для высокоскоростного параметрического тестирования полупроводниковых приборов, высокочастотных интегральных микросхем и оптических компонентов.

  • no image available Базовые блоки матричных коммутаторов с малыми токами утечки (B2200A/B2201A/E5250A) 

    Базовые блоки матричных коммутаторов с малыми токами утечки (B2200A/B2201A/E5250A)

    Базовые блоки матричных коммутаторов с малыми токами утечки B2200A/B2201A/E5250A располагаются между параметрическим анализатором и тестируемым устройством и позволяют снизить стоимость параметрических испытаний за счет возможности их автоматизации.

  • E5262A 2-Channel Source Monitor Unit E5262A Высокоскоростной параметрический анализатор, 2 канала (модули средней мощности) 

    E5262A Высокоскоростной параметрический анализатор, 2 канала (модули средней мощности)

    Решение для высокоскоростного параметрического тестирования полупроводниковых приборов, высокочастотных интегральных микросхем и оптических компонентов.

  • E5263A 2-Channel Source Monitor Unit E5263A Высокоскоростной параметрический анализатор, 2 канала (модули большой и средней мощности) 

    E5263A Высокоскоростной параметрический анализатор, 2 канала (модули большой и средней мощности)

    Решение для высокоскоростного параметрического тестирования полупроводниковых приборов, высокочастотных интегральных микросхем и оптических компонентов.

  • E5270B 8-Slot Precision Measurement Mainframe E5270B Базовый блок для прецизионных измерений, 8 гнезд 

    E5270B Базовый блок для прецизионных измерений, 8 гнезд

    Гибкое масштабируемое решение для определения параметров полупроводниковых устройств.

  • no image available Источники/измерители 

    Источники/измерители

    Широкий выбор источников/измерителей