E4980A Precision LCR Meter Highlights

Frequency

  • 20 Hz to 2 MHz, with 4-digit resolution in any range; see the E4980AL Precision LCR Meter for lower price with 300 k / 500 k / 1 MHz frequencies

Basic accuracy

  • 0.05% basic accuracy with superior measurement repeatability at low and high impedance

DC bias

  • DC Bias Enhancement (Option 001)
  • Rdc measurements (Option 200)

More features

  • 20 Vrms test signal (Option 001)
  • High-speed measurements: 5.6 ms
  • 201 points list sweep
  • Versatile PC connectivity (LAN, USB and GPIB)

The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980A is the ultimate tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980A with the N1500A-005/006 materials measurement suite simplifes the measurement process from fixture setup to report generation.

Key Specifications

Primary Applications
LCR components
Materials measurement
Semiconductors
Primary Applications
LCR components
Materials measurement
Semiconductors
View More
Basic Accuracy:
0.05%
DC Bias:
Yes (±1.5Vdc, ±2 Vdc), Option 001 (-40 Vdc to +40 Vdc)
Frequency:
20 Hz to 2 MHz
Maximum Frequency:
2 MHz
Measurement:
Four Terminal Pair (4TP)
Measurement Functions:
n/a
Primary Applications:
LCR components
Materials measurement
Semiconductors
Speed:
5.6 msec
Target DUT:
General Purpose device
Material
Type:
Benchtop
E4980A precision LCR meter

Interested in an E4980A?

Get Started With the E4980A Precision LCR Meter

Featured Resources for E4980A Precision LCR Meter, 20 Hz to 2 MHz

View All Resources

View All Resources

Want help or have questions?