What are you looking for?
E4980A Precision LCR Meter, 20 Hz to 2 MHz
The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements.
Starting from
E4980A Precision LCR Meter Highlights
Frequency
- 20 Hz to 2 MHz, with 4-digit resolution in any range; see the E4980AL Precision LCR Meter for lower price with 300 k / 500 k / 1 MHz frequencies
Basic accuracy
- 0.05% basic accuracy with superior measurement repeatability at low and high impedance
DC bias
- DC Bias Enhancement (Option 001)
- Rdc measurements (Option 200)
More features
- 20 Vrms test signal (Option 001)
- High-speed measurements: 5.6 ms
- 201 points list sweep
- Versatile PC connectivity (LAN, USB and GPIB)
The E4980A precision LCR meter provides the best combination of accuracy, speed, and versatility for a wide range of component measurements. Offering fast measurement speed and outstanding performance at both low and high impedance ranges, the E4980A is the ultimate tool for general R&D and manufacturing test of components and materials. LAN, USB and GPIB PC connectivity enhances your design and test productivity. For materials measurements, the E4980A with the N1500A-005/006 materials measurement suite simplifes the measurement process from fixture setup to report generation.
Key Specifications
Interested in an E4980A?
Extend the capabilities for your Precision LCR Meter, 20 Hz to 2 MHz
Get Started With the E4980A Precision LCR Meter
Featured Resources for E4980A Precision LCR Meter, 20 Hz to 2 MHz
Related Products
Want help or have questions?