Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Конфигурировать

Prices for: Россия

* Цены могут быть изменены без уведомления. Указанные цены являются рекомендованными ценами производителя на условиях CIP, не включают налоговых и таможенных сборов.

E1968A-101 GSM functionality
E1968A-102 GPRS functionality
E1968A-103 EGPRS functionality
E1968A-104 Evolved EDGE functionality
E1968A-201 GSM and GPRS functionality
E1968A-202 GSM,GPRS and EGPRS functionality
E1968A-406 VAMOS
E1968A-408 GSM/GPRS Enhanced Audio
E1968A-409 GSM/GPRS Adv. SMS
E1968A-410 EGPRS phase and amplitude vs time
E1968A-411 IQ capture
E1968A-417 8PSK Distortion calibration
E1968A-419 Mobile Calculated BER
E1968A-430 Class 34
E1968A-431 Class 45

Contact Keysight for option pricing.

PS-S10 Remote scheduled productivity assistance. Select 1 to 999 hours.
PS-S20 Startup assistance, daily
PS-S20-01 Recommended Startup assistance, daily
PS-T10-E19XX GSM:Mob. Stn Meas. for Eng. using 8960, 2 days, H7216B-301. Max 8 pers. on site
PS-T11-E19XX Tst cdma2000 mob. stat. to IS-98-D, 2 days, H7216B-336. Max 8 students on site.
PS-T12-E19XX GSM:Progr. the 8960 for Mob. Stn Tst,2 days, H7216B-401.Max 8 students on site.

Contact Keysight for option pricing.

Совместимые программные продукты

Сопутствующие продукты и решения

  • 8960 Series 10 E5515C Wireless Communications Test Set E5515C 8960 Series 10 Wireless Communications Test Set 

    E5515C 8960 Series 10 Wireless Communications Test Set

    • E5515C is the world's most trusted wireless device manufacturing and R&D solution
    • Supports multi-technology such as HSPA+, 1xEV-DO Rel.A/B and TD-SCDMA/HSPA

  • no image available E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets 

    E5515U Premier Upgrade Service - for the E5515B/C Wireless Communications Test Sets

    The rapid evolution of wireless technology can make it challenging to keep all of your test sets updated with the latest features, performance, and functionality—until now. Keysight Technologies introduces the new E5515U Premier Upgrade Service.

  • Standard Design Verification and Conformance System GS-8800 Series RF Design Verification and Conformance Test Systems 

    GS-8800 Series RF Design Verification and Conformance Test Systems

    • Scalable test systems featuring the 8960 Series 10 (E5515) wireless communications test set
    • Covers cellular device design verification, conformance, and manufacturing test needs
    • Reduces capital costs and allows validation of your design

  • no image available Test Code Development 

    Test Code Development

    Software development for automated engineering and manufacturing test systems...

  • no image available Test Data Management 

    Test Data Management

    Structured and organized storage of test data and test results provides easy access for further analysis and reporting...

  • E5515C E5515CU-80C Hardware Upgrade Set for E5515C 

    E5515CU-80C Hardware Upgrade Set for E5515C

    • Upgrades existing E5515C test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • E5515E E5515CU-80E Hardware Upgrade Set for E5515C 

    E5515CU-80E Hardware Upgrade Set for E5515C

    • Upgrades existing E5515E test set to the latest hardware functionality – using one part number
    • Maximizes test set’s 2G, 3G, and 3.5G test capabilities
    • Requires software product purchase or active E6720A annual contract for your lab application

  • 8960 Series 10 E5515E Wireless Communications Test Set E5515E 8960 Series 10 Wireless Communications Test Set 

    E5515E 8960 Series 10 Wireless Communications Test Set

    • E5515E is the world's most trusted wireless device R&D solution
    • Supports DC-HSDPA,MIMO,CDMA1x Advanced and TD-SCDMA/HSPA measurement
    • Provides great iRAT test capabilities pairing with the Keysight UXM Wireless Test Set