Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

89601A-B7N 3G Modulation Analysis Bundle

Статус продукта: Устарело
Этот продукт больше не поставляется

Ключевые возможности и технические характеристики

Special bundle discount for 3G cellular communication format signals

  • W-CDMA and HSPA (Option B7U)
  • cdma2000 and 1xEV-DV (Option B7T)
  • 1xEV-DO (Option B7W) / TD-SCDMA (Option B7X)
  • Available with these VSA products: 89601A, 89601AN, 89601N12

Special bundle discount for all 3G cellular communication format signals

  • W-CDMA and HSPA (Option B7U)
  • cdma2000 and 1xEV-DV (Option B7T)
  • 1xEV-DO (Option B7W) / TD-SCDMA (Option B7X)

Описание

Evaluate and troubleshoot your 3G modulation signals with Option B7N 3G Modulation Analysis. Whether your signal is cdma2000/1xEV-DV, W-CDMA/HSPA+, TD-SCDMA, or 1xEV-DO, the tools and analysis flexibility in Option B7N help you test your signal to its standard and troubleshoot it if it fails to meet its standard.

W-CDMA with HSPA+ (Option B7U)

  • Measure, evaluate and troubleshoot downlink and uplink W-CDMA/HSPA signals
  • Display code domain power and code domain error in parallel
  • Automatically detect HS-PDSCH channels using QPSK and 16QAM
  • Manual or automatic control of modulation scheme for dispreading HS-PDSCH channels

cdma2000 with 1xEV-DV (Option B7T)

  • Robust and flexible demodulation features for cdma2000 and 1xEV-DV signals
  • Descramble and despread both forward link and reverse link signals
  • Detect active channels regardless of Walsh code or symbol rate
  • Automatically detect and identify the modulation on F-PDCH active channels
  • Control the modulation scheme for all F-PDCH controls, automatically or manually

1xEV-DO modulation analysis (Option B7W)

  • EVM and other demod parameters of both forward and reverse link 1xEV-DO signals
  • Composite and time-domain displays and measurements including, CDP, CDE, EVM, rho, IQ offset, and more
  • Automatic detect active channels regardless of symbol rate or Walsh code

TD-SCDMA modulation analysis (Option B7X)

  • Supports 3GPP N-TDD 1.28 Mcps version of TD-SCDMA
  • Wide range of demodulators for QPSK, 16QAM, and HSDPA/8PSK/64QAM
  • Variety of measurement including rho, EVM, frequency error, I/Q offset and I/Q skew