Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E2922B 133 MHz PCI-X Master Target Test Card

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • C-API / PPR-C programming interface, protocol permutation and randomazation library and a design verification test library
  • 53 PCI-X protocol rules
  • Controllable in-system through PCI-X
  • Exerciser with full capabilities, including split transactions and 1MB data memory and real time data generator
  • Unidirectional data path verification

Описание

The Keysight E2922B PCI-X Master Target Test Card provides a new generation of verification tools for the latest PCI-X® technology, which allow you to test and verify devices and subsystems that use 133 MHz PCI-X I/O bus technology. It provides validation engineers in the semiconducter industry, a fast and predictable way to setup PCI-X traffic and verify compliance of first/new silicons e.g. chipsets.

The E2922B is a dedicated validation solution for test setups where full population of all available PCI-X slots is required. The combined PCI-X exercising and protocol checker cababilities together with its in-system programmability, makes the E2922B the ideal test tool for the computer s core logic. It is operated by the C-API (C Application Interface) through the PCI-X interface, and integrates easily into existing test environments.

PCI-X is a registered trademark of PCI SIG.

Windows is a U.S. registered trademark of Microsoft Corporation.

  • 0 to 133.4 MHz clock speed
  • 64 bit data and addressing
  • C-API / PPR-C programming interface, protocol permutation and randomazation library and a design verification test library
  • 53 PCI-X protocol rules
  • Controllable in-system through PCI-X
  • Exerciser with full capabilities, including split transactions and 1MB data memory and real time data generator
  • Unidirectional data path verification