Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

W1131A Keysight T&M Programmers Toolkit for Visual Studio .NET

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Описание

As an extension of Microsoft´s® Visual Studio® .NET platform, Keysight´s T&M Programmers Toolkit enables the test and measurement engineer to rapidly build instrument control applications. Whether you are using Microsoft´s Visual C# or Microsoft´s Visual Basic .NET, T&M Toolkit provides an extensive set of tools, libraries, components, and APIs that increase your productivity. Keysight continues this commitment to your needs by offering T&M Toolkit 1.1 in May of 2003. It includes Managed C++ support, support for USB instruments, and many other new features.

W1131A is the T&M Toolkit Perpetual Right to Use license. It includes a single node-locked development license and unlimited runtime distribution. Support or updates are not included.

Microsoft and Windows are U.S. registered trademarks of Microsoft Corporation.

The features below will enable you to focus on your tasks, not your connections.

 

  • Visual Studio .NET based software development tools for test and measurement provide easy instrument control programming
  • Project Wizards - Help you get started quickly and shortens the time needed to complete routine tasks
  • Instrument Explorer - Finds instruments and helps you easily manage instruments and drivers
  • Data Analysis and Graph Display - Analyze and display data collected from the instrument
  • Interactive IO - Gives you the ability to easily send and receive responses from instruments interactively
  • I/O Monitor - Helps debug and track interaction between instrument drivers and your software
  • VEE Connect Wizard - Brings VEE user functions to the .NET world
  • New Managed C++ support available in T&M Toolkit 1.1
  • New USB instrument support available in T&M Toolkit 1.1