Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E4438C-406 Signal Studio for Bluetooth® , Fixed Perpetual License

Статус продукта: Производство прекращено | Поддерживается
Этот продукт больше не поставляется

Для данного продукта предусмотрена замена:

Ключевые возможности и технические характеристики

Signal Creation

  • Configure fully-coded Bluetooth® packets and Bluetooth modulated data streams
  • Dirty transmitter test setup for receiver sensitivity tests using DH1, DH3, and DH5 packet types
  • Simple BER test optimization using BER vs. payload gate delay plot results
  • Data stream and packet payload types: PN9, PN15, 8-bit pattern, custom user file

Signal Generator Control and Additive Impairments

  • Control frequency, amplitude, ALC, waveform scaling, triggers, markers and more
  • Signal impairments: carrier frequency offset, symbol timing error, modulation index, AWGN and more

Communication Interface

  • Automate waveform playback with SCPI
  • 10baseT LAN and GPIB

Other Features

  • Graphs: I(t), Q(t), I(t) Q(t) overlayed, CCDF

Описание

Test Bluetooth Transceivers

Option 406 provides a powerful signal creation tool for Bluetooth radio transceiver design, development, and verification test applications at RF and baseband. Rather than spending valuable time creating your own Bluetooth test signals, this software provides a simple graphical interface to create fully-coded, standards-based Bluetooth packets and Bluetooth modulated data streams. Simply configure the desired Bluetooth waveforms on your PC and quickly download the waveforms to the E4438C ESG's internal baseband generator for playback.

Fully-Coded Signals Enable BER Analysis

Thoroughly test your Bluetooth transceiver's RF and baseband subsections with fully-coded Bluetooth packets and continuous PN data patterns for BER and PER analysis. To simplify BER test setup, an automated clock/gate/payload delay adjustment optimization routine is provided in the software. Using the routine, the data, clock, and gate signal timing alignment at the input of the ESG internal BER analyzer is easily determined and modified to ensure accurate test results.

Evaluate the User Interface

Download Signal Studio to a PC to review the user interface and investigate the signal creation capabilities of the software prior to purchase. Each vector signal generator must be licensed separately in order to generate the signals created by the software.

Typical Applications

Signal Studio for Bluetooth is recommended for calibrated testing of Bluetooth transceivers and their components. Typical applications range from baseband chipset coding algorithm debugging and functional test to RF component, device, subsystem, and radio transceiver parametric test. Common receiver measurements include single- and multi-slot packet sensitivity, carrier to interference (C/I) performance, blocking performance, intermodulation performance, and maximum input level tests.

This option cannot be added as a product upgrade – only available at time of purchase.