Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта предусмотрена замена:

Сопутствующие продукты и решения

  • E6561A Product Photograph E6561A GSM/GPRS Wireless Test Manager [Устарело] 

    E6561A GSM/GPRS Wireless Test Manager [Устарело]

    The E6561A wireless test manager is a powerful, flexible, all-in-one test system software application for Windows® PCs that makes automated test development and support easier than ever.

  • E6568A W-CDMA/GSM/GPRS Wireless Test Manager E6568A W-CDMA/GSM/GPRS Wireless Test Manager [Устарело] 

    E6568A W-CDMA/GSM/GPRS Wireless Test Manager [Устарело]

    The E6568A combines the tests supported in the E6561A (GSM/GPRS) and the E6562A (W-CDMA) into a single wireless test manager.

  • E6701B Product Photograph E6701B GPRS Lab Application [Устарело] 

    E6701B GPRS Lab Application [Устарело]

    The E6701B GPRS lab application for the 8960 Series 10 wireless communications test set provides end-to-end connectivity testing and verification of real-life application scenarios to validate new wireless device designs quickly and accurately.

  • Agilent E6701C GSM/GPRS/EGPRS lab application E6701C GSM/GPRS Lab Application [Устарело] 

    E6701C GSM/GPRS Lab Application [Устарело]

    The E6701C GSM/GPRS lab applications for the 8960 (E5515C) wireless communications test set provides real time phone to internet connectivity.

  • E1968A GSM/GPRS mobile test application E1968A GSM/GPRS/EGPRS Mobile Test Application 

    E1968A GSM/GPRS/EGPRS Mobile Test Application

    • Provides special and fast calibration features for GSM/GPRS/EGPRS/E-EDGE
    • Includes comprehensive call processing and RF parametric test capabilities
    • Enables effective GSM/GPRS/EGPRS/E-EDGE device development and design