Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

E1961A AMPS/136 Mobile Test Application

Статус продукта: Устарело | Варианты сервисной поддержки
Этот продукт больше не поставляется

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

Features

  • Extremely fast transmitter and receiver measurements
  • Cellular formats supported: IS-136 (800 MHz and 1900 MHz bands) and AMPS
  • High level programming decreases test times, shortens test development, and decreases support costs
  • Statistical test results and measurement integrity reporting

Описание

The Keysight E1961A AMPS/136 mobile test application for the 8960 Series 10 test set provides critical capabilities to verify the performance of your AMPS/136 mobile devices. This test application, designed for high-volume manufacturing and wireless device development, helps you achieve your time-to-market goals for AMPS/136 wireless devices.

The E1961A offers an extensive list of transmitter and receiver tests for the AMPS/136 format. Additional tests provide extensive audio and call processing performance analysis. AMPS/136 test operating modes include full signaling (active mode), limited signaling (DTC or AVC generation in the test mode) and CW modes.

Get the proven benefits of the Keysight 8960 test set. Because this AMPS/136 test solution is based on the high-performance 8960 Series 10 test set, you gain the additional benefits of extremely fast measurement speed, ease of programming, accuracy, reliability, and worldwide service and support. The multi-format capabilities of the 8960 can reduce your costs by offering format-flexible manufacturing with a single test set. These features help you shorten test development time, increase throughput, and minimize support costs.

 

  • Cellular formats supported: IS-136 (800 MHz and 1900 MHz bands) and AMPS
  • Extremely fast transmitter and receiver measurements
  • High level programming decreases test times, shortens test development, and decreases support costs
  • Statistical test results and measurement integrity reporting
 This product is being discontinued, with a last order date of June 30, 2012.