Вы искали эту информацию? Посмотреть другие результаты поиска:

 

Связаться с экспертом

Для данного продукта вариантов замены не найдено.

Ключевые возможности и технические характеристики

  • 1-GHz Bandwidth Oscilloscope
  • 4 channels

Описание

The Keysight Infiniium 54832B provides the performance you need for your most demanding signals. The 54832B is a next-generation, MegaZoom deep memory oscilloscope, now available up to an unprecedented 128 Mpts that provides fast waveform update rates and instant response to control changes, even with the deepest memory being acquired. 1 GHz bandwidth and a sample rate of up to 4 GSa/s ensure fast, accurate capture of your waveforms.

  • 1 GHz bandwidth
  • Up to 4 GSa/s sample rate
  • Up to 128 Mpts optional memory, also available as after-purchase upgrades
  • Standard 4 Mpts memory
  • Simple, analog-like front panel with Windows® GUI
  • Time correlation option for the 16900/16700/1680/1690 Series logic analyzer and scope
  • Web-enabled remote control and email on trigger
  • Passive probes must be ordered separately